CAD (0)
  • Cart is empty
PEM® self-clinching studs are installed by placing them in properly sized holes in the sheets and squeezing into place with any standard press. The squeezing action embeds the head of the stud into the sheet. The metal displaced by the head flows smoothly and evenly around the ribs and into the annular groove - creating a flushhead assembly and securely locking the stud into the sheet with high torque-out and pushout resistances.

HFE (heavy-duty) Studs are designed with an enlarged head diameter which projects above the sheet material and provides maximum pull through in sheets as thin as .040”.
  • Enlarged head diameter provides high-strength in sheets as thin as .040”.
  • Recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 85 or less and HB (Hardness Brinell) 165 or less.
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Part #

Thread Size

Hole Size in Sheet + .005 - .000

L - Length ± .015

H ± .01

Fastener Material

Standard Finish

Optional Finish

CAD

HFE-032-8ZI N/A .190-32 (#10-32) N/A .190 in N/A .500 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-8ZI N/A .250-20 (1/4-20) N/A .250 in N/A .500 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-8ZI N/A .313-18 (5/16-18) N/A .312 in N/A .500 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-12ZI N/A .190-32 (#10-32) N/A .190 in N/A .750 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-12ZI N/A .250-20 (1/4-20) N/A .250 in N/A .750 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-12ZI N/A .313-18 (5/16-18) N/A .312 in N/A .750 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-16ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.00 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-16ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.00 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-16ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.00 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-20ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.25 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-20ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.25 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-20ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.25 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-24ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.50 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-24ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.50 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-24ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.50 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-28ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.75 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-28ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.75 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-28ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.75 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-32ZI N/A .190-32 (#10-32) N/A .190 in N/A 2.00 in N/A .357 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0420-32ZI N/A .250-20 (1/4-20) N/A .250 in N/A 2.00 in N/A .462 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-0518-32ZI N/A .313-18 (5/16-18) N/A .312 in N/A 2.00 in N/A .586 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFE-032-8ZC N/A .190-32 (#10-32) N/A .190 in N/A .500 in N/A .357 in N/A Heat-Treated Carbon Steel N/A N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow N/A CAD Icon (for items table)
HFE-0420-8ZC N/A .250-20 (1/4-20) N/A .250 in N/A .500 in N/A .462 in N/A Heat-Treated Carbon Steel N/A N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow N/A CAD Icon (for items table)
HFE-0518-8ZC N/A .313-18 (5/16-18) N/A .312 in N/A .500 in N/A .586 in N/A Heat-Treated Carbon Steel N/A N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow N/A CAD Icon (for items table)
HFE-032-12ZC N/A .190-32 (#10-32) N/A .190 in N/A .750 in N/A .357 in N/A Heat-Treated Carbon Steel N/A N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow N/A CAD Icon (for items table)
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2