CAD (0)
  • Cart is empty
  • Installs into thin, harder, high strength steel materials (high strength steel sheets at 975MPA maximum ultimate tensile)
  • Allows overall weight reduction for all vehicles
  • Provides lower installed cost
  • Unplated threads may be oversized sized as permitted by thread standards to accept minimum plating thickness of .00020”/.0051 mm
Compare to other thin sheet fastening devices:
  • Addresses environmental concerns
  • Smaller outer diameter
  • Lighter weight
  • Flush on reverse side of panel
  • Close to edge of panel mounting
  • No embossing required
  • Hardened nut material provides stronger thread strength
  • Can be installed automatically using press or in-die technology
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size x Pitch

A (Shank) Max.

Hole Size in Sheet + 0.08

E ± 0.25

Fastener Material

CAD

SH-M6-1X N/A M6 x 1 N/A 1.38 mm N/A 8.75 mm N/A 11.18 mm N/A Hardened Alloy Steel N/A CAD Icon (for items table)
SH-M6-2X N/A M6 x 1 N/A 2.21 mm N/A 8.75 mm N/A 11.18 mm N/A Hardened Alloy Steel N/A CAD Icon (for items table)
SH-M8-1X N/A M8 x 1.25 N/A 1.38 mm N/A 10.5 mm N/A 12.7 mm N/A Hardened Alloy Steel N/A CAD Icon (for items table)
SH-M8-2X N/A M8 x 1.25 N/A 2.21 mm N/A 10.5 mm N/A 12.7 mm N/A Hardened Alloy Steel N/A CAD Icon (for items table)
SH-M10-1X N/A M10 x 1.5 N/A 2.21 mm N/A 14 mm N/A 17.35 mm N/A Hardened Alloy Steel N/A CAD Icon (for items table)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1