Catalog
CAD (0)
▾
- Low Carbon Steel insert for superior corrosion resistance.
- Hexagonal hole for increased spinout resistance.
- Additional thread sizes and grip ranges available.
- Other materials available.
1 2
Part # |
Thread Size |
Grip Range |
A ± .010 |
M Ref. |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AETHS-832-80ZI | N/A #8-32 | N/A .020 - .080 in | N/A .437 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-832-80ZI | N/A #8-32 | N/A .020 - .080 in | N/A | N/A .256 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1024-120ZI | N/A #10-24 | N/A .020 - .120 in | N/A .488 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1024-120ZI | N/A #10-24 | N/A .020 - .120 in | N/A | N/A .297 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1024-220ZI | N/A #10-24 | N/A .120 - .220 in | N/A .587 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1024-220ZI | N/A #10-24 | N/A .120 - .220 in | N/A | N/A .297 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1032-120ZI | N/A #10-32 | N/A .020 - .120 in | N/A .488 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1032-120ZI | N/A #10-32 | N/A .020 - .120 in | N/A | N/A .297 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1032-220ZI | N/A #10-32 | N/A .120 - .220 in | N/A .587 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-1032-220ZI | N/A #10-32 | N/A .120 - .220 in | N/A | N/A .297 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-420-120ZI | N/A 1/4-20 | N/A .020 - .120 in | N/A .587 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-420-120ZI | N/A 1/4-20 | N/A .020 - .120 in | N/A | N/A .309 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-420-220ZI | N/A 1/4-20 | N/A .120 - .220 in | N/A .685 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-420-220ZI | N/A 1/4-20 | N/A .120 - .220 in | N/A | N/A .344 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-518-120ZI | N/A 5/16-18 | N/A .020 - .120 in | N/A .650 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-518-120ZI | N/A 5/16-18 | N/A .020 - .120 in | N/A | N/A .419 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-518-220ZI | N/A 5/16-18 | N/A .120 - .220 in | N/A .748 in | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-518-220ZI | N/A 5/16-18 | N/A .120 - .220 in | N/A | N/A .419 in | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETHS-832-80ZN | N/A #8-32 | N/A .020 - .080 in | N/A .437 in | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AETHS-832-80ZN | N/A #8-32 | N/A .020 - .080 in | N/A | N/A .256 in | N/A Installed | N/A Zinc Nickel |
N/A
|
| AETHS-1024-120ZN | N/A #10-24 | N/A .020 - .120 in | N/A .488 in | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AETHS-1024-120ZN | N/A #10-24 | N/A .020 - .120 in | N/A | N/A .297 in | N/A Installed | N/A Zinc Nickel |
N/A
|
| AETHS-1024-220ZN | N/A #10-24 | N/A .120 - .220 in | N/A .587 in | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AETHS-1024-220ZN | N/A #10-24 | N/A .120 - .220 in | N/A | N/A .297 in | N/A Installed | N/A Zinc Nickel |
N/A
|
| AETHS-1032-120ZN | N/A #10-32 | N/A .020 - .120 in | N/A .488 in | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
1 2