• Low Carbon Steel insert for superior corrosion resistance.
  • Hexagonal hole for increased spinout resistance.
  • Additional thread sizes and grip ranges available.
  • Other materials available.
Installed With a Spin-Pull Tool.
Thin head, semihex body, hex counterbore - Type AETH
Half-Hex Shank Low-Profile Head Threaded Insert - Unified 2
Unit of Measure
1 2 

Part #

Thread Size

Grip Range

A ± .010

M Ref.

Fastening

Standard Finish

CAD

AETHS-832-80ZI N/A #8-32 N/A .020 - .080 in N/A .437 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-832-80ZI N/A #8-32 N/A .020 - .080 in N/A N/A .256 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1024-120ZI N/A #10-24 N/A .020 - .120 in N/A .488 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1024-120ZI N/A #10-24 N/A .020 - .120 in N/A N/A .297 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1024-220ZI N/A #10-24 N/A .120 - .220 in N/A .587 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1024-220ZI N/A #10-24 N/A .120 - .220 in N/A N/A .297 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1032-120ZI N/A #10-32 N/A .020 - .120 in N/A .488 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1032-120ZI N/A #10-32 N/A .020 - .120 in N/A N/A .297 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1032-220ZI N/A #10-32 N/A .120 - .220 in N/A .587 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-1032-220ZI N/A #10-32 N/A .120 - .220 in N/A N/A .297 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-420-120ZI N/A 1/4-20 N/A .020 - .120 in N/A .587 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-420-120ZI N/A 1/4-20 N/A .020 - .120 in N/A N/A .309 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-420-220ZI N/A 1/4-20 N/A .120 - .220 in N/A .685 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-420-220ZI N/A 1/4-20 N/A .120 - .220 in N/A N/A .344 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-518-120ZI N/A 5/16-18 N/A .020 - .120 in N/A .650 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-518-120ZI N/A 5/16-18 N/A .020 - .120 in N/A N/A .419 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-518-220ZI N/A 5/16-18 N/A .120 - .220 in N/A .748 in N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-518-220ZI N/A 5/16-18 N/A .120 - .220 in N/A N/A .419 in N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETHS-832-80ZN N/A #8-32 N/A .020 - .080 in N/A .437 in N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AETHS-832-80ZN N/A #8-32 N/A .020 - .080 in N/A N/A .256 in N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AETHS-1024-120ZN N/A #10-24 N/A .020 - .120 in N/A .488 in N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AETHS-1024-120ZN N/A #10-24 N/A .020 - .120 in N/A N/A .297 in N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AETHS-1024-220ZN N/A #10-24 N/A .120 - .220 in N/A .587 in N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AETHS-1024-220ZN N/A #10-24 N/A .120 - .220 in N/A N/A .297 in N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AETHS-1032-120ZN N/A #10-32 N/A .020 - .120 in N/A .488 in N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
Unit of Measure
1 2