Catalog
CAD (0)
▾
Half-Hex Shank Low-Profile Head Threaded Insert - Closed End - Unified
Half-Hex Shank, Low Profile Head – Type AEH
- Feature a hex body design.
- Improved torque-out resistance.
- Additional thread sizes and grip ranges available.
- Also available in aluminum and brass. Call for availability.
Part # |
Thread Size |
Grip Range |
A ± .015 |
øD Max. |
M Ref. |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|
| AEHS8-632-80B | Thread Size N/A #6-32 | Grip Range N/A .020 - .080 in | A ± .015 N/A .740 in | øD Max. N/A .249 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-632-80B | Thread Size N/A #6-32 | Grip Range N/A .020 - .080 in | A ± .015 N/A | øD Max. N/A .249 in | M Ref. N/A .640 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-632-130B | Thread Size N/A #6-32 | Grip Range N/A .080 - .130 in | A ± .015 N/A .740 in | øD Max. N/A .249 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-632-130B | Thread Size N/A #6-32 | Grip Range N/A .080 - .130 in | A ± .015 N/A | øD Max. N/A .249 in | M Ref. N/A .580 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-832-80B | Thread Size N/A #8-32 | Grip Range N/A .020 - .080 in | A ± .015 N/A .740 in | øD Max. N/A .249 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-832-80B | Thread Size N/A #8-32 | Grip Range N/A .020 - .080 in | A ± .015 N/A | øD Max. N/A .249 in | M Ref. N/A .640 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-832-130B | Thread Size N/A #8-32 | Grip Range N/A .080 - .130 in | A ± .015 N/A .740 in | øD Max. N/A .249 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-832-130B | Thread Size N/A #8-32 | Grip Range N/A .080 - .130 in | A ± .015 N/A | øD Max. N/A .249 in | M Ref. N/A .580 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-1032-130B | Thread Size N/A #10-32 | Grip Range N/A .020 - .130 in | A ± .015 N/A 1.030 in | øD Max. N/A .280 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-1032-130B | Thread Size N/A #10-32 | Grip Range N/A .020 - .130 in | A ± .015 N/A | øD Max. N/A .280 in | M Ref. N/A .845 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-1032-225B | Thread Size N/A #10-32 | Grip Range N/A .130 - .225 in | A ± .015 N/A 1.030 in | øD Max. N/A .280 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-1032-225B | Thread Size N/A #10-32 | Grip Range N/A .130 - .225 in | A ± .015 N/A | øD Max. N/A .280 in | M Ref. N/A .735 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-420-165B | Thread Size N/A 1/4-20 | Grip Range N/A .027 - .165 in | A ± .015 N/A 1.190 in | øD Max. N/A .374 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-420-165B | Thread Size N/A 1/4-20 | Grip Range N/A .027 - .165 in | A ± .015 N/A | øD Max. N/A .374 in | M Ref. N/A 1.015 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-420-260B | Thread Size N/A 1/4-20 | Grip Range N/A .165 - .260 in | A ± .015 N/A 1.190 in | øD Max. N/A .374 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-420-260B | Thread Size N/A 1/4-20 | Grip Range N/A .165 - .260 in | A ± .015 N/A | øD Max. N/A .374 in | M Ref. N/A .915 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-518-150B | Thread Size N/A 5/16-18 | Grip Range N/A .027 - .150 in | A ± .015 N/A 1.445 in | øD Max. N/A .499 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-518-150B | Thread Size N/A 5/16-18 | Grip Range N/A .027 - .150 in | A ± .015 N/A | øD Max. N/A .499 in | M Ref. N/A 1.235 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-518-312B | Thread Size N/A 5/16-18 | Grip Range N/A .150 - .312 in | A ± .015 N/A 1.445 in | øD Max. N/A .499 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-518-312B | Thread Size N/A 5/16-18 | Grip Range N/A .150 - .312 in | A ± .015 N/A | øD Max. N/A .499 in | M Ref. N/A 1.220 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-616-150B | Thread Size N/A 3/8-16 | Grip Range N/A .027 - .150 in | A ± .015 N/A 1.445 in | øD Max. N/A .499 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-616-150B | Thread Size N/A 3/8-16 | Grip Range N/A .027 - .150 in | A ± .015 N/A | øD Max. N/A .499 in | M Ref. N/A 1.235 in | Fastening N/A Installed |
CAD
N/A
|
| AEHS8-616-312B | Thread Size N/A 3/8-16 | Grip Range N/A .150 - .312 in | A ± .015 N/A 1.445 in | øD Max. N/A .499 in | M Ref. N/A | Fastening N/A Uninstalled |
CAD
N/A
|
| AEHS8-616-312B | Thread Size N/A 3/8-16 | Grip Range N/A .150 - .312 in | A ± .015 N/A | øD Max. N/A .499 in | M Ref. N/A 1.220 in | Fastening N/A Installed |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"