• Feature a hex body design.
  • Improved torque-out resistance.
  • Additional thread sizes and grip ranges available.
  • Also available in aluminum and brass. Call for availability.
Half-hex shank, low profile head – Type AEH
AEH_table
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

øD Max.

M Ref.

Fastening

CAD

AEHS8-632-80B N/A #6-32 N/A .020 - .080 in N/A .740 in N/A .249 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-632-80B N/A #6-32 N/A .020 - .080 in N/A N/A .249 in N/A .640 in N/A Installed N/A CAD Icon (for items table)
AEHS8-632-130B N/A #6-32 N/A .080 - .130 in N/A .740 in N/A .249 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-632-130B N/A #6-32 N/A .080 - .130 in N/A N/A .249 in N/A .580 in N/A Installed N/A CAD Icon (for items table)
AEHS8-832-80B N/A #8-32 N/A .020 - .080 in N/A .740 in N/A .249 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-832-80B N/A #8-32 N/A .020 - .080 in N/A N/A .249 in N/A .640 in N/A Installed N/A CAD Icon (for items table)
AEHS8-832-130B N/A #8-32 N/A .080 - .130 in N/A .740 in N/A .249 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-832-130B N/A #8-32 N/A .080 - .130 in N/A N/A .249 in N/A .580 in N/A Installed N/A CAD Icon (for items table)
AEHS8-1032-130B N/A #10-32 N/A .020 - .130 in N/A 1.030 in N/A .280 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-1032-130B N/A #10-32 N/A .020 - .130 in N/A N/A .280 in N/A .845 in N/A Installed N/A CAD Icon (for items table)
AEHS8-1032-225B N/A #10-32 N/A .130 - .225 in N/A 1.030 in N/A .280 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-1032-225B N/A #10-32 N/A .130 - .225 in N/A N/A .280 in N/A .735 in N/A Installed N/A CAD Icon (for items table)
AEHS8-420-165B N/A 1/4-20 N/A .027 - .165 in N/A 1.190 in N/A .374 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-420-165B N/A 1/4-20 N/A .027 - .165 in N/A N/A .374 in N/A 1.015 in N/A Installed N/A CAD Icon (for items table)
AEHS8-420-260B N/A 1/4-20 N/A .165 - .260 in N/A 1.190 in N/A .374 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-420-260B N/A 1/4-20 N/A .165 - .260 in N/A N/A .374 in N/A .915 in N/A Installed N/A CAD Icon (for items table)
AEHS8-518-150B N/A 5/16-18 N/A .027 - .150 in N/A 1.445 in N/A .499 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-518-150B N/A 5/16-18 N/A .027 - .150 in N/A N/A .499 in N/A 1.235 in N/A Installed N/A CAD Icon (for items table)
AEHS8-518-312B N/A 5/16-18 N/A .150 - .312 in N/A 1.445 in N/A .499 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-518-312B N/A 5/16-18 N/A .150 - .312 in N/A N/A .499 in N/A 1.220 in N/A Installed N/A CAD Icon (for items table)
AEHS8-616-150B N/A 3/8-16 N/A .027 - .150 in N/A 1.445 in N/A .499 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-616-150B N/A 3/8-16 N/A .027 - .150 in N/A N/A .499 in N/A 1.235 in N/A Installed N/A CAD Icon (for items table)
AEHS8-616-312B N/A 3/8-16 N/A .150 - .312 in N/A 1.445 in N/A .499 in N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-616-312B N/A 3/8-16 N/A .150 - .312 in N/A N/A .499 in N/A 1.220 in N/A Installed N/A CAD Icon (for items table)
Unit of Measure
1