Catalog
CAD (0)
▾
- Feature a hex body design.
- Improved torque-out resistance.
- Additional thread sizes and grip ranges available.
- Also available in aluminum and brass. Call for availability.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
øD Max. |
M Ref. |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|
| AEHS8-470-2.0B | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 18.80 mm | N/A 6.35 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-470-2.0B | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.35 mm | N/A 16.26 mm | N/A Installed |
N/A
|
| AEHS8-470-3.3B | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A 18.80 mm | N/A 6.35 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-470-3.3B | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A | N/A 6.35 mm | N/A 14.73 mm | N/A Installed |
N/A
|
| AEHS8-580-3.3B | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 26.16 mm | N/A 7.10 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-580-3.3B | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A | N/A 7.10 mm | N/A 21.46 mm | N/A Installed |
N/A
|
| AEHS8-580-5.7B | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A 26.16 mm | N/A 7.10 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-580-5.7B | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A | N/A 7.10 mm | N/A 18.67 mm | N/A Installed |
N/A
|
| AEHS8-610-4.2B | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A 30.23 mm | N/A 9.50 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-610-4.2B | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A | N/A 9.50 mm | N/A 25.78 mm | N/A Installed |
N/A
|
| AEHS8-610-6.6B | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A 30.23 mm | N/A 9.50 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-610-6.6B | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A | N/A 9.50 mm | N/A 23.24 mm | N/A Installed |
N/A
|
| AEHS8-8125-3.8B | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A 36.70 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-8125-3.8B | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A | N/A 12.70 mm | N/A 31.37 mm | N/A Installed |
N/A
|
| AEHS8-8125-7.9B | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A 36.70 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-8125-7.9B | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A | N/A 12.70 mm | N/A 30.99 mm | N/A Installed |
N/A
|
| AEHS8-1015-3.8B | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A 36.70 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-1015-3.8B | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A | N/A 12.70 mm | N/A 31.37 mm | N/A Installed |
N/A
|
| AEHS8-1015-7.9B | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A 36.70 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-1015-7.9B | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A | N/A 12.70 mm | N/A 30.99 mm | N/A Installed |
N/A
|