• Feature a hex body design.
  • Improved torque-out resistance.
  • Additional thread sizes and grip ranges available.
  • Also available in aluminum and brass. Call for availability.
Half-hex shank, low profile head – Type AEH
AEH_table
Unit of Measure
1 

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

øD Max.

M Ref.

Fastening

CAD

AEHS8-470-2.0B N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A 18.80 mm N/A 6.35 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-470-2.0B N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A N/A 6.35 mm N/A 16.26 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-470-3.3B N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A 18.80 mm N/A 6.35 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-470-3.3B N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A N/A 6.35 mm N/A 14.73 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-580-3.3B N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A 26.16 mm N/A 7.10 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-580-3.3B N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A N/A 7.10 mm N/A 21.46 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-580-5.7B N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A 26.16 mm N/A 7.10 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-580-5.7B N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A N/A 7.10 mm N/A 18.67 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-610-4.2B N/A M6 x 1 N/A 0.70 - 4.20 mm N/A 30.23 mm N/A 9.50 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-610-4.2B N/A M6 x 1 N/A 0.70 - 4.20 mm N/A N/A 9.50 mm N/A 25.78 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-610-6.6B N/A M6 x 1 N/A 4.20 - 6.60 mm N/A 30.23 mm N/A 9.50 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-610-6.6B N/A M6 x 1 N/A 4.20 - 6.60 mm N/A N/A 9.50 mm N/A 23.24 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-8125-3.8B N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A 36.70 mm N/A 12.70 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-8125-3.8B N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A N/A 12.70 mm N/A 31.37 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-8125-7.9B N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A 36.70 mm N/A 12.70 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-8125-7.9B N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A N/A 12.70 mm N/A 30.99 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-1015-3.8B N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A 36.70 mm N/A 12.70 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-1015-3.8B N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A N/A 12.70 mm N/A 31.37 mm N/A Installed N/A CAD Icon (for items table)
AEHS8-1015-7.9B N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A 36.70 mm N/A 12.70 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AEHS8-1015-7.9B N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A N/A 12.70 mm N/A 30.99 mm N/A Installed N/A CAD Icon (for items table)
Unit of Measure
1