Catalog
CAD (0)
▾
Floating nuts, locking threads - Type LA4 - Unified
Floating nuts, locking threads - Type LA4
Locking and Non-locking Threads
These fasteners provide load-bearing threads in thin sheets and permit up to .030” adjustment for mating hole misalignment.
The self-clinching feature offers fast and simple assembly. The fasteners are squeezed into prepared holes using any standard press. The sheet remains flush on one side, and the fastener is permanently locked in place.
Extra strength and support in assembly is obtained by the threads of the floating nut extending fully into the retainer shank (a unique PEM feature). A self-locking version of the fastener is also offered. Thread locking torque performance is equivalent to applicable NASM25027 specifications.
Non-locking Type A4 and self-locking Type LA4 fasteners provide load-bearing threads in stainless steel sheets as thin as .038” with hardness up to HRB 88 on the Rockwell “B” scale.
Many PEM Type AS and AC self-clinching floating fasteners correspond to sizes in US NASM45938/11 specifications. Check our web site for a complete Military Specification and National Aerospace Standards Reference Guide (Bulletin NASM).
These fasteners provide load-bearing threads in thin sheets and permit up to .030” adjustment for mating hole misalignment.
The self-clinching feature offers fast and simple assembly. The fasteners are squeezed into prepared holes using any standard press. The sheet remains flush on one side, and the fastener is permanently locked in place.
Extra strength and support in assembly is obtained by the threads of the floating nut extending fully into the retainer shank (a unique PEM feature). A self-locking version of the fastener is also offered. Thread locking torque performance is equivalent to applicable NASM25027 specifications.
Non-locking Type A4 and self-locking Type LA4 fasteners provide load-bearing threads in stainless steel sheets as thin as .038” with hardness up to HRB 88 on the Rockwell “B” scale.
Many PEM Type AS and AC self-clinching floating fasteners correspond to sizes in US NASM45938/11 specifications. Check our web site for a complete Military Specification and National Aerospace Standards Reference Guide (Bulletin NASM).
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
C Max. |
E ± .015 |
Fastener Material |
CAD |
|---|---|---|---|---|---|---|---|
| LA4-440-1MD | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .290 in | C Max. N/A .289 in | E ± .015 N/A .360 in | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
| LA4-632-1MD | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .328 in | C Max. N/A .327 in | E ± .015 N/A .390 in | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
| LA4-832-1MD | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .368 in | C Max. N/A .367 in | E ± .015 N/A .440 in | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
| LA4-032-1MD | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .406 in | C Max. N/A .405 in | E ± .015 N/A .470 in | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

