CAD (0)
  • Cart is empty
  • Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
201 - 225 of 532 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AES8B160 N/A #8-32 N/A .120 - .160 in N/A .750 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES8B160 N/A #8-32 N/A .120 - .160 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA8B160 N/A #8-32 N/A .120 - .160 in N/A .750 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8B160 N/A #8-32 N/A .120 - .160 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM8B160 N/A #8-32 N/A .120 - .160 in N/A .750 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B160 N/A #8-32 N/A .120 - .160 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS8B160 N/A #8-32 N/A .120 - .160 in N/A .750 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS8B160 N/A #8-32 N/A .120 - .160 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AEBR8B160 N/A #8-32 N/A .120 - .160 in N/A .750 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8B160 N/A #8-32 N/A .120 - .160 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH8B160 N/A #8-32 N/A .120 - .160 in N/A .750 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8B160 N/A #8-32 N/A .120 - .160 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10B180 N/A #10-32 N/A .130 - .180 in N/A .891 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10B180 N/A #10-32 N/A .130 - .180 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA10B180 N/A #10-32 N/A .130 - .180 in N/A .891 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10B180 N/A #10-32 N/A .130 - .180 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM10B180 N/A #10-32 N/A .130 - .180 in N/A .891 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B180 N/A #10-32 N/A .130 - .180 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS10B180 N/A #10-32 N/A .130 - .180 in N/A .891 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS10B180 N/A #10-32 N/A .130 - .180 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AEBR10B180 N/A #10-32 N/A .130 - .180 in N/A .891 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10B180 N/A #10-32 N/A .130 - .180 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH10B180 N/A #10-32 N/A .130 - .180 in N/A .891 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH10B180 N/A #10-32 N/A .130 - .180 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AENM4B185 N/A #4-40 N/A 160 -.185 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
201 - 225 of 532 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »