Catalog
CAD (0)
▾
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEBR25B380 | N/A 1/4-20 | N/A .320 - .380 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH25B380 | N/A 1/4-20 | N/A .320 - .380 in | N/A 1.25 in | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH25B380 | N/A 1/4-20 | N/A .320 - .380 in | N/A | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A 1.531 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A 1.531 in | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A 1.531 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A 1.531 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AEBR31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A 1.531 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR31B425 | N/A 5/16-18 | N/A .350 - .425 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A 1.671 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A 1.671 in | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A 1.671 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A 1.671 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AEBR50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A 1.671 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR50B450 | N/A 1/2-13 | N/A .350 - .450 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES37B455 | N/A 3/8-16 | N/A .370 - .455 in | N/A 1.656 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES37B455 | N/A 3/8-16 | N/A .370 - .455 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|