CAD (0)
  • Cart is empty
  • Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
326 - 350 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM10K8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A N/A 13.20 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 27.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A N/A 13.20 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 30.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A N/A 13.20 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 24.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A N/A 16.45 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 26.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A N/A 16.45 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 29.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A N/A 16.45 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 31.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A N/A 16.45 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 34.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A N/A 16.45 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECHM4K2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 11.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A N/A 7.08 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 12.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A N/A 7.08 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 13.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A N/A 7.08 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 14.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A N/A 7.08 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 15.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A N/A 7.08 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
326 - 350 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »