Catalog
CAD (0)
▾
- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEBRM6K5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 18.5 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 21.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 23.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6K9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 18.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 22.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 26.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 28.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8K13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10K3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10K3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A | N/A 13.20 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10K5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10K5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A | N/A 13.20 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10K8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 25.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|