CAD (0)
  • Cart is empty
  • Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
276 - 300 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM4K3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A N/A 7.08 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 13.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A N/A 7.08 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 14.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A N/A 7.08 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 15.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A N/A 7.08 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 16.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A N/A 7.08 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 14.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A N/A 10.09 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 16.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A N/A 10.09 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 17.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A N/A 10.09 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 19.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A N/A 10.09 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 20.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A N/A 10.09 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 22.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A N/A 10.09 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 15.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A N/A 10.58 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 17.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A N/A 10.58 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
276 - 300 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »