Catalog
CAD (0)
▾
Press-in Threaded Inserts, Flange-Head - Metric
Flange-Head Inserts – Types PFLA, PFLB
- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Flange-head eliminates direct contact of plastic with mating parts.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| PFLA-M3-1 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A PFLA | A ± 0.13 N/A 4.22 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M3-2 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A PFLA | A ± 0.13 N/A 5.80 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M4-1 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A PFLA | A ± 0.13 N/A 6.25 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M4-2 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A PFLA | A ± 0.13 N/A 7.06 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M5-1 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A PFLA | A ± 0.13 N/A 6.86 mm | E Nom. N/A 7.95 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M5-2 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A PFLA | A ± 0.13 N/A 8.43 mm | E Nom. N/A 7.95 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M6-1 | Thread Size x Pitch N/A M6 x 1 | Type N/A PFLA | A ± 0.13 N/A 9.86 mm | E Nom. N/A 9.53 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLA-M6-2 | Thread Size x Pitch N/A M6 x 1 | Type N/A PFLA | A ± 0.13 N/A 11.43 mm | E Nom. N/A 9.53 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M3-1 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A PFLB | A ± 0.13 N/A 4.22 mm | E Nom. N/A 5.56 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M3-2 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A PFLB | A ± 0.13 N/A 5.80 mm | E Nom. N/A 5.56 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M4-1 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A PFLB | A ± 0.13 N/A 6.25 mm | E Nom. N/A 7.14 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M4-2 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A PFLB | A ± 0.13 N/A 7.06 mm | E Nom. N/A 7.14 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M5-1 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A PFLB | A ± 0.13 N/A 6.86 mm | E Nom. N/A 7.95 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M5-2 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A PFLB | A ± 0.13 N/A 8.43 mm | E Nom. N/A 7.95 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M6-1 | Thread Size x Pitch N/A M6 x 1 | Type N/A PFLB | A ± 0.13 N/A 9.86 mm | E Nom. N/A 9.53 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PFLB-M6-2 | Thread Size x Pitch N/A M6 x 1 | Type N/A PFLB | A ± 0.13 N/A 11.43 mm | E Nom. N/A 9.53 mm | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"