Catalog
CAD (0)
▾
F10 Self-Clinching Floating Receptacle Nuts - Metric
F10 Self-Clinching Floating Receptacle Nuts
Tool only, flush mounted, no spring.
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
C Max. |
E Max. |
F ± 0.25 |
T ± 0.25 |
CAD |
|---|---|---|---|---|---|---|---|---|
| F10-M3-1ZI | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 7.37 mm | C Max. N/A 7.34 mm | E Max. N/A 9.15 mm | F ± 0.25 N/A 2.59 mm | T ± 0.25 N/A 5.08 mm |
CAD
N/A
|
| F10-M4-1ZI | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 9.35 mm | C Max. N/A 9.32 mm | E Max. N/A 11.18 mm | F ± 0.25 N/A 2.59 mm | T ± 0.25 N/A 4.85 mm |
CAD
N/A
|
| F10-M5-1ZI | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 10.31 mm | C Max. N/A 10.29 mm | E Max. N/A 11.94 mm | F ± 0.25 N/A 2.59 mm | T ± 0.25 N/A 6.53 mm |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

