Catalog
CAD (0)
▾
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + 0.003 - 0.000 |
C Max. |
E Max. |
F ± .010 |
T ± .010 |
CAD |
|---|---|---|---|---|---|---|---|---|
| F10-440-1ZI | N/A .112-40 (#4-40) | N/A 0.038 in | N/A .290 in | N/A .289 in | N/A .360 in | N/A .102 in | N/A .200 in |
N/A
|
| F10-632-1ZI | N/A .138-32 (#6-32) | N/A 0.038 in | N/A .328 in | N/A .327 in | N/A .390 in | N/A .102 in | N/A .193 in |
N/A
|
| F10-832-1ZI | N/A .164-32 (#8-32) | N/A 0.038 in | N/A .368 in | N/A .367 in | N/A .440 in | N/A .102 in | N/A .191 in |
N/A
|
| F10-032-1ZI | N/A .190-32 (#10-32) | N/A 0.038 in | N/A .406 in | N/A .405 in | N/A .470 in | N/A .102 in | N/A .250 in |
N/A
|