CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
226 - 250 of 387 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AESSM5KB9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A N/A 7.20 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A 29.50 mm N/A 7.20 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A N/A 7.20 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A 25 mm N/A 8.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A N/A 8.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A 26.50 mm N/A 8.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A N/A 8.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A 28.00 mm N/A 8.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A N/A 8.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A 29.50 mm N/A 8.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A N/A 8.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 31.00 mm N/A 8.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 8.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 32.50 mm N/A 8.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6KB11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A N/A 8.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A 28.50 mm N/A 10.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A N/A 10.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A 30.50 mm N/A 10.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A N/A 10.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A 32.50 mm N/A 10.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A N/A 10.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A 34.50 mm N/A 10.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A N/A 10.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A 36.50 mm N/A 10.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8KB13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A N/A 10.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
226 - 250 of 387 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »