Catalog
CAD (0)
▾
Countersunk Head
countersunk-head
Countersunk Head Threaded Insert - Open End Keyless - Unified
(460)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head Threaded Insert - Open End Keyed - Unified
(460)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head Threaded Insert - Closed End Keyless - Unified
(460)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head Threaded Insert - Closed End Keyed - Unified
(460)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head Threaded Insert - Open End Keyless - Metric
(386)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head Threaded Insert - Open End Keyed - Metric
(386)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head Threaded Insert - Closed End Keyless - Metric
(386)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head Threaded Insert - Closed End Keyed - Metric
(387)- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"