CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
1 - 25 of 387 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AESM4KB3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A 16.50 mm N/A 5.60 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A N/A 5.60 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A 17.50 mm N/A 5.60 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A N/A 5.60 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A 18.50 mm N/A 5.60 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A N/A 5.60 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A 19.50 mm N/A 5.60 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A N/A 5.60 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A 20.50 mm N/A 5.60 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A N/A 5.60 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A 21.50 mm N/A 5.60 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM4KB8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A N/A 5.60 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A 22 mm N/A 7.20 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A N/A 7.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A 23.50 mm N/A 7.20 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A N/A 7.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A 25 mm N/A 7.20 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A N/A 7.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A 26.50 mm N/A 7.20 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A N/A 7.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A 28.00 mm N/A 7.20 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A N/A 7.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A 29.50 mm N/A 7.20 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM5KB11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A N/A 7.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A 25 mm N/A 8.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
1 - 25 of 387 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »