Catalog
CAD (0)
▾
HSR™ Broaching Nut / Standoff - Unified
HSR™ Broaching Nut / Standoff
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
C ± .003 |
EN ± .005 |
F ± .010 |
TN ± .005 |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSR-440-2-ET | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .166 in | C ± .003 N/A .184 in | EN ± .005 N/A .219 in | F ± .010 N/A .060 in | TN ± .005 N/A .065 in |
CAD
N/A
|
| HSR-440-3-ET | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .166 in | C ± .003 N/A .184 in | EN ± .005 N/A .219 in | F ± .010 N/A .060 in | TN ± .005 N/A .093 in |
CAD
N/A
|
| HSR-632-2-ET | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .213 in | C ± .003 N/A .231 in | EN ± .005 N/A .281 in | F ± .010 N/A .060 in | TN ± .005 N/A .065 in |
CAD
N/A
|
| HSR-632-3-ET | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .213 in | C ± .003 N/A .231 in | EN ± .005 N/A .281 in | F ± .010 N/A .060 in | TN ± .005 N/A .093 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

