Catalog
CAD (0)
▾
HSR™ Broaching Nut / Standoff - Metric
HSR™ Broaching Nut / Standoff
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
C ± 0.08 |
EN ± 0.13 |
F ± 0.25 |
TN ± 0.13 |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSR-M3-2-ET | Thread Size N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 4.22 mm | C ± 0.08 N/A 4.68 mm | EN ± 0.13 N/A 5.56 mm | F ± 0.25 N/A 1.30 mm | TN ± 0.13 N/A 2 mm |
CAD
N/A
|
| HSR-M3-3-ET | Thread Size N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 4.22 mm | C ± 0.08 N/A 4.68 mm | EN ± 0.13 N/A 5.56 mm | F ± 0.25 N/A 1.30 mm | TN ± 0.13 N/A 3.00 mm |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

