Catalog
CAD (0)
▾
HSCB™ Self Captivating Screw - Metric
HSCB™ Self Captivating Screw
Part # |
Thread Size x Pitch |
L ± 0.4 |
Min. Sheet Thickness |
Hole Size in Sheet + 0.08 |
H1 Ref. |
H2 Ref. |
Ts Min. |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HSCB-M3-3ZI | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.4 N/A 8.13 mm | Min. Sheet Thickness N/A 1.0 mm | Hole Size in Sheet + 0.08 N/A 3.0 mm | H1 Ref. N/A 7.67 mm | H2 Ref. N/A 12.00 mm | Ts Min. N/A 3.30 mm | CAD View N/A Unfastened |
CAD
N/A
|
| HSCB-M3-3ZI | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.4 N/A 8.13 mm | Min. Sheet Thickness N/A 1.0 mm | Hole Size in Sheet + 0.08 N/A 3.0 mm | H1 Ref. N/A 7.67 mm | H2 Ref. N/A 12.00 mm | Ts Min. N/A 3.30 mm | CAD View N/A Fastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

