Catalog
CAD (0)
▾
HSCB™ Self Captivating Screw - Unified
HSCB™ Self Captivating Screw
Part # |
Thread Size |
L ± .015 |
Min. Sheet Thickness |
Hole Size in Sheet + 0.003 - 0.000 |
H1 Ref. |
H2 Ref. |
Ts Min. |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HSCB-440-4ZI | Thread Size N/A .112-40 (#4-40) | L ± .015 N/A .320 in | Min. Sheet Thickness N/A .040 in | Hole Size in Sheet + 0.003 - 0.000 N/A .112 in | H1 Ref. N/A .300 in | H2 Ref. N/A .470 in | Ts Min. N/A .130 in | CAD View N/A Unfastened |
CAD
N/A
|
| HSCB-440-4ZI | Thread Size N/A .112-40 (#4-40) | L ± .015 N/A .320 in | Min. Sheet Thickness N/A .040 in | Hole Size in Sheet + 0.003 - 0.000 N/A .112 in | H1 Ref. N/A .300 in | H2 Ref. N/A .470 in | Ts Min. N/A .130 in | CAD View N/A Fastened |
CAD
N/A
|
| HSCB-632-4ZI | Thread Size N/A .138-32 (#6-32) | L ± .015 N/A .320 in | Min. Sheet Thickness N/A .040 in | Hole Size in Sheet + 0.003 - 0.000 N/A .138 in | H1 Ref. N/A .300 in | H2 Ref. N/A .470 in | Ts Min. N/A .130 in | CAD View N/A Unfastened |
CAD
N/A
|
| HSCB-632-4ZI | Thread Size N/A .138-32 (#6-32) | L ± .015 N/A .320 in | Min. Sheet Thickness N/A .040 in | Hole Size in Sheet + 0.003 - 0.000 N/A .138 in | H1 Ref. N/A .300 in | H2 Ref. N/A .470 in | Ts Min. N/A .130 in | CAD View N/A Fastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

