CAD (0)
  • Cart is empty
HSL springs are engineered to provide a reliable and repeatable spring rate when assembled with mating PEM hardware. The spring rate is critical to the successful assembly of your heat sink.

Clamp load will be determined by the spring rate and deflection that is designed into the joint.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size Fit

Minimum Inside Dia.

Load at Working Height ± 10%

Working Height Ref.

Spring Rate

Material

HSL-574-35 N/A #4-40 M3 N/A .226 in5.74 mm N/A 7.87 lb35 N N/A .270 in6.86 mm N/A 74 lb/in12.96 N/mm N/A 17-7 Stainless Steel
HSL-701-35 N/A #6-32 N/A .276 in7.01 mm N/A 7.87 lb35 N N/A .270 in6.86 mm N/A 39 lb/in6.84 N/mm N/A 17-7 Stainless Steel
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1