Catalog
CAD (0)
▾
Blind Threaded Studs - Unified
Blind Threaded Studs – Type AES
- Provides strong external threads in blind applications.
- Easy to install using spin/spin tooling.
- The standard is assembled with an AEL insert but can also be assembled with an AEK or an AEH insert.
- Other materials available.
Part # |
Thread Size |
Grip Range |
A ± .020 |
øD Max. |
M Ref. |
Hole Size in Sheet + .006 - .000 |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESS-632-80-500 | Thread Size N/A #6-32 | Grip Range N/A .020 - .080 in | A ± .020 N/A .490 in | øD Max. N/A .265 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-632-80-500 | Thread Size N/A #6-32 | Grip Range N/A .020 - .080 in | A ± .020 N/A | øD Max. N/A .265 in | M Ref. N/A .375 in | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-632-130-450 | Thread Size N/A #6-32 | Grip Range N/A .080 - .130 in | A ± .020 N/A .540 in | øD Max. N/A .265 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-632-130-450 | Thread Size N/A #6-32 | Grip Range N/A .080 - .130 in | A ± .020 N/A | øD Max. N/A .265 in | M Ref. N/A .375 in | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-832-80-500 | Thread Size N/A #8-32 | Grip Range N/A .020 - .080 in | A ± .020 N/A .490 in | øD Max. N/A .265 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-832-80-500 | Thread Size N/A #8-32 | Grip Range N/A .020 - .080 in | A ± .020 N/A | øD Max. N/A .265 in | M Ref. N/A .375 in | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-832-130-450 | Thread Size N/A #8-32 | Grip Range N/A .080 - .130 in | A ± .020 N/A .540 in | øD Max. N/A .265 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-832-130-450 | Thread Size N/A #8-32 | Grip Range N/A .080 - .130 in | A ± .020 N/A | øD Max. N/A .265 in | M Ref. N/A .375 in | Hole Size in Sheet + .006 - .000 N/A .266 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-1024-130-500 | Thread Size N/A #10-24 | Grip Range N/A .020 - .130 in | A ± .020 N/A .545 in | øD Max. N/A .296 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-1024-130-500 | Thread Size N/A #10-24 | Grip Range N/A .020 - .130 in | A ± .020 N/A | øD Max. N/A .296 in | M Ref. N/A .385 in | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-1024-225-405 | Thread Size N/A #10-24 | Grip Range N/A .130 - .225 in | A ± .020 N/A .655 in | øD Max. N/A .296 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-1024-225-405 | Thread Size N/A #10-24 | Grip Range N/A .130 - .225 in | A ± .020 N/A | øD Max. N/A .296 in | M Ref. N/A .385 in | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-1032-130-500 | Thread Size N/A #10-32 | Grip Range N/A .020 - .130 in | A ± .020 N/A .545 in | øD Max. N/A .296 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-1032-130-500 | Thread Size N/A #10-32 | Grip Range N/A .020 - .130 in | A ± .020 N/A | øD Max. N/A .296 in | M Ref. N/A .385 in | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-1032-225-405 | Thread Size N/A #10-32 | Grip Range N/A .130 - .225 in | A ± .020 N/A .655 in | øD Max. N/A .296 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-1032-225-405 | Thread Size N/A #10-32 | Grip Range N/A .130 - .225 in | A ± .020 N/A | øD Max. N/A .296 in | M Ref. N/A .385 in | Hole Size in Sheet + .006 - .000 N/A .297 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-420-165-625 | Thread Size N/A 1/4-20 | Grip Range N/A .027 - .165 in | A ± .020 N/A .670 in | øD Max. N/A .390 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .391 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-420-165-625 | Thread Size N/A 1/4-20 | Grip Range N/A .027 - .165 in | A ± .020 N/A | øD Max. N/A .390 in | M Ref. N/A .470 in | Hole Size in Sheet + .006 - .000 N/A .391 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-420-260-530 | Thread Size N/A 1/4-20 | Grip Range N/A .165 - .260 in | A ± .020 N/A 0.77 in | øD Max. N/A .390 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .391 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-420-260-530 | Thread Size N/A 1/4-20 | Grip Range N/A .165 - .260 in | A ± .020 N/A | øD Max. N/A .390 in | M Ref. N/A .470 in | Hole Size in Sheet + .006 - .000 N/A .391 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-518-150-625 | Thread Size N/A 5/16-18 | Grip Range N/A .027 - .150 in | A ± .020 N/A .805 in | øD Max. N/A .530 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .531 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-518-150-625 | Thread Size N/A 5/16-18 | Grip Range N/A .027 - .150 in | A ± .020 N/A | øD Max. N/A .530 in | M Ref. N/A .585 in | Hole Size in Sheet + .006 - .000 N/A .531 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-518-312-530 | Thread Size N/A 5/16-18 | Grip Range N/A .150 - .312 in | A ± .020 N/A .920 in | øD Max. N/A .530 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .531 in | Fastening N/A Uninstalled |
CAD
N/A
|
| AESS-518-312-530 | Thread Size N/A 5/16-18 | Grip Range N/A .150 - .312 in | A ± .020 N/A | øD Max. N/A .530 in | M Ref. N/A .540 in | Hole Size in Sheet + .006 - .000 N/A .531 in | Fastening N/A Installed |
CAD
N/A
|
| AESS-616-150-750 | Thread Size N/A 3/8-16 | Grip Range N/A .027 - .150 in | A ± .020 N/A .805 in | øD Max. N/A .530 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .531 in | Fastening N/A Uninstalled |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"