• Provides strong external threads in blind applications.
  • Easy to install using spin/spin tooling.
  • The standard is assembled with an AEL insert but can also be assembled with an AEK or an AEH insert.
  • Other materials available.
Blind threaded studs – Type AES
Blind Threaded Studs - Unified 2
Unit of Measure
1 2 3 4 

Part #

Thread Size

Grip Range

A ± .020

øD Max.

M Ref.

Hole Size in Sheet + .006 - .000

Fastening

CAD

AESS-632-80-500 N/A #6-32 N/A .020 - .080 in N/A .490 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-632-80-500 N/A #6-32 N/A .020 - .080 in N/A N/A .265 in N/A .375 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AESS-632-130-450 N/A #6-32 N/A .080 - .130 in N/A .540 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-632-130-450 N/A #6-32 N/A .080 - .130 in N/A N/A .265 in N/A .375 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AESS-832-80-500 N/A #8-32 N/A .020 - .080 in N/A .490 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-832-80-500 N/A #8-32 N/A .020 - .080 in N/A N/A .265 in N/A .375 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AESS-832-130-450 N/A #8-32 N/A .080 - .130 in N/A .540 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-832-130-450 N/A #8-32 N/A .080 - .130 in N/A N/A .265 in N/A .375 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AESS-1024-130-500 N/A #10-24 N/A .020 - .130 in N/A .545 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-1024-130-500 N/A #10-24 N/A .020 - .130 in N/A N/A .296 in N/A .385 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AESS-1024-225-405 N/A #10-24 N/A .130 - .225 in N/A .655 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-1024-225-405 N/A #10-24 N/A .130 - .225 in N/A N/A .296 in N/A .385 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AESS-1032-130-500 N/A #10-32 N/A .020 - .130 in N/A .545 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-1032-130-500 N/A #10-32 N/A .020 - .130 in N/A N/A .296 in N/A .385 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AESS-1032-225-405 N/A #10-32 N/A .130 - .225 in N/A .655 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-1032-225-405 N/A #10-32 N/A .130 - .225 in N/A N/A .296 in N/A .385 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AESS-420-165-625 N/A 1/4-20 N/A .027 - .165 in N/A .670 in N/A .390 in N/A N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-420-165-625 N/A 1/4-20 N/A .027 - .165 in N/A N/A .390 in N/A .470 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AESS-420-260-530 N/A 1/4-20 N/A .165 - .260 in N/A 0.77 in N/A .390 in N/A N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-420-260-530 N/A 1/4-20 N/A .165 - .260 in N/A N/A .390 in N/A .470 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AESS-518-150-625 N/A 5/16-18 N/A .027 - .150 in N/A .805 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-518-150-625 N/A 5/16-18 N/A .027 - .150 in N/A N/A .530 in N/A .585 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AESS-518-312-530 N/A 5/16-18 N/A .150 - .312 in N/A .920 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AESS-518-312-530 N/A 5/16-18 N/A .150 - .312 in N/A N/A .530 in N/A .540 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AESS-616-150-750 N/A 3/8-16 N/A .027 - .150 in N/A .805 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4