Catalog
CAD (0)
▾
Molded-in Threaded Inserts, Blind Threaded - Metric
Blind Threaded Inserts – Types IBA, IBB, IBC
- Blind-end protects the threads from plastic intrusion.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| IBA-M2.5-10 | Thread Size x Pitch N/A M2.5 x 0.45 | Type N/A IBA | A ± 0.13 N/A 9.53 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M2.5-12 | Thread Size x Pitch N/A M2.5 x 0.45 | Type N/A IBA | A ± 0.13 N/A 10.31 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M2.5-4 | Thread Size x Pitch N/A M2.5 x 0.45 | Type N/A IBA | A ± 0.13 N/A 4.78 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M2.5-6 | Thread Size x Pitch N/A M2.5 x 0.45 | Type N/A IBA | A ± 0.13 N/A 6.35 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M2.5-8 | Thread Size x Pitch N/A M2.5 x 0.45 | Type N/A IBA | A ± 0.13 N/A 7.14 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3.5-10 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A IBA | A ± 0.13 N/A 11.91 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3.5-12 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A IBA | A ± 0.13 N/A 13.48 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3.5-4 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A IBA | A ± 0.13 N/A 6.35 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3.5-6 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A IBA | A ± 0.13 N/A 8.73 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3.5-8 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A IBA | A ± 0.13 N/A 10.31 mm | E Nom. N/A 5.56 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3-10 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A IBA | A ± 0.13 N/A 10.31 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3-12 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A IBA | A ± 0.13 N/A 11.13 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3-4 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A IBA | A ± 0.13 N/A 5.21 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3-6 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A IBA | A ± 0.13 N/A 7.13 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M3-8 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A IBA | A ± 0.13 N/A 8.73 mm | E Nom. N/A 4.78 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M4-10 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A IBA | A ± 0.13 N/A 11.91 mm | E Nom. N/A 6.35 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M4-12 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A IBA | A ± 0.13 N/A 13.48 mm | E Nom. N/A 6.35 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M4-4 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A IBA | A ± 0.13 N/A 6.35 mm | E Nom. N/A 6.35 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M4-6 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A IBA | A ± 0.13 N/A 8.73 mm | E Nom. N/A 6.35 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M4-8 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A IBA | A ± 0.13 N/A 10.31 mm | E Nom. N/A 6.35 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M5-10 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A IBA | A ± 0.13 N/A 11.91 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M5-12 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A IBA | A ± 0.13 N/A 13.48 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M5-4 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A IBA | A ± 0.13 N/A 7.13 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M5-6 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A IBA | A ± 0.13 N/A 11.12 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-M5-8 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A IBA | A ± 0.13 N/A 13.48 mm | E Nom. N/A 7.14 mm | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"