• Blind-end protects the threads from plastic intrusion.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Blind threaded inserts – Types IBB, IBC
Molded-in Threaded Inserts, Blind Threaded 2
Unit of Measure
1 2 3 4 5 

Part #

Thread Size x Pitch

Type

A ± 0.13

E Nom.

Standard Material

Standard Finish

CAD

IBA-M2.5-10 N/A M2.5 x 0.45 N/A IBA N/A 9.53 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M2.5-12 N/A M2.5 x 0.45 N/A IBA N/A 10.31 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M2.5-4 N/A M2.5 x 0.45 N/A IBA N/A 4.78 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M2.5-6 N/A M2.5 x 0.45 N/A IBA N/A 6.35 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M2.5-8 N/A M2.5 x 0.45 N/A IBA N/A 7.14 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3.5-10 N/A M3.5 x 0.6 N/A IBA N/A 11.91 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3.5-12 N/A M3.5 x 0.6 N/A IBA N/A 13.48 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3.5-4 N/A M3.5 x 0.6 N/A IBA N/A 6.35 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3.5-6 N/A M3.5 x 0.6 N/A IBA N/A 8.73 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3.5-8 N/A M3.5 x 0.6 N/A IBA N/A 10.31 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3-10 N/A M3 x 0.5 N/A IBA N/A 10.31 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3-12 N/A M3 x 0.5 N/A IBA N/A 11.13 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3-4 N/A M3 x 0.5 N/A IBA N/A 5.21 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3-6 N/A M3 x 0.5 N/A IBA N/A 7.13 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M3-8 N/A M3 x 0.5 N/A IBA N/A 8.73 mm N/A 4.78 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M4-10 N/A M4 x 0.7 N/A IBA N/A 11.91 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M4-12 N/A M4 x 0.7 N/A IBA N/A 13.48 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M4-4 N/A M4 x 0.7 N/A IBA N/A 6.35 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M4-6 N/A M4 x 0.7 N/A IBA N/A 8.73 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M4-8 N/A M4 x 0.7 N/A IBA N/A 10.31 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M5-10 N/A M5 x 0.8 N/A IBA N/A 11.91 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M5-12 N/A M5 x 0.8 N/A IBA N/A 13.48 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M5-4 N/A M5 x 0.8 N/A IBA N/A 7.13 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M5-6 N/A M5 x 0.8 N/A IBA N/A 11.12 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-M5-8 N/A M5 x 0.8 N/A IBA N/A 13.48 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5