Catalog
CAD (0)
▾
All Metal, Locking Thread Nuts – Types LA4, LAC, LAS - Metric
All Metal, Locking Thread Nuts – Types LA4, LAC, LAS
Locking and Non-locking Threads
These fasteners provide load-bearing threads in thin sheets and permit up to 0.76mm adjustment for mating hole misalignment.
The self-clinching feature offers fast and simple assembly. The fasteners are squeezed into prepared holes using any standard press. The sheet remains flush on one side, and the fastener is permanently locked in place.
Extra strength and support in assembly is obtained by the threads of the floating nut extending fully into the retainer shank (a unique PEM feature). A self-locking version of the fastener is also offered. Thread locking torque performance is equivalent to applicable NASM25027 specifications.
Non-locking Type A4 and self-locking Type LA4 fasteners provide load-bearing threads in stainless steel sheets as thin as 0.97mm with hardness up to HRB 88 on the Rockwell “B” scale.
Many PEM Type AS and AC self-clinching floating fasteners correspond to sizes in US NASM45938/11 specifications. Check our web site for a complete Military Specification and National Aerospace Standards Reference Guide (Bulletin NASM).
These fasteners provide load-bearing threads in thin sheets and permit up to 0.76mm adjustment for mating hole misalignment.
The self-clinching feature offers fast and simple assembly. The fasteners are squeezed into prepared holes using any standard press. The sheet remains flush on one side, and the fastener is permanently locked in place.
Extra strength and support in assembly is obtained by the threads of the floating nut extending fully into the retainer shank (a unique PEM feature). A self-locking version of the fastener is also offered. Thread locking torque performance is equivalent to applicable NASM25027 specifications.
Non-locking Type A4 and self-locking Type LA4 fasteners provide load-bearing threads in stainless steel sheets as thin as 0.97mm with hardness up to HRB 88 on the Rockwell “B” scale.
Many PEM Type AS and AC self-clinching floating fasteners correspond to sizes in US NASM45938/11 specifications. Check our web site for a complete Military Specification and National Aerospace Standards Reference Guide (Bulletin NASM).
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
C Max. |
E ± 0.38 |
Fastener Material |
CAD |
|---|---|---|---|---|---|---|---|
| LAS-M3-1MD | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 7.37 mm | C Max. N/A 7.35 mm | E ± 0.38 N/A 9.14 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAS-M4-1MD | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 9.35 mm | C Max. N/A 9.33 mm | E ± 0.38 N/A 11.18 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAS-M5-1MD | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 10.31 mm | C Max. N/A 10.29 mm | E ± 0.38 N/A 11.94 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAS-M3-2MD | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 7.37 mm | C Max. N/A 7.35 mm | E ± 0.38 N/A 9.14 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAS-M4-2MD | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 9.35 mm | C Max. N/A 9.33 mm | E ± 0.38 N/A 11.18 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAS-M5-2MD | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 10.31 mm | C Max. N/A 10.29 mm | E ± 0.38 N/A 11.94 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAS-M6-2MD | Thread Size x Pitch N/A M6 x 1 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 13.08 mm | C Max. N/A 13.06 mm | E ± 0.38 N/A 15.24 mm | Fastener Material N/A Steel |
CAD
N/A
|
| LAC-M3-1MD | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 7.37 mm | C Max. N/A 7.35 mm | E ± 0.38 N/A 9.14 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LAC-M4-1MD | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 9.35 mm | C Max. N/A 9.33 mm | E ± 0.38 N/A 11.18 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LAC-M5-1MD | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 10.31 mm | C Max. N/A 10.29 mm | E ± 0.38 N/A 11.94 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LAC-M3-2MD | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 7.37 mm | C Max. N/A 7.35 mm | E ± 0.38 N/A 9.14 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LAC-M4-2MD | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 9.35 mm | C Max. N/A 9.33 mm | E ± 0.38 N/A 11.18 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LAC-M5-2MD | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 10.31 mm | C Max. N/A 10.29 mm | E ± 0.38 N/A 11.94 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LAC-M6-2MD | Thread Size x Pitch N/A M6 x 1 | A (Shank) Max. N/A 1.38 mm | Hole Size in Sheet + 0.08 N/A 13.08 mm | C Max. N/A 13.06 mm | E ± 0.38 N/A 15.24 mm | Fastener Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| LA4-M3-1MD | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 7.37 mm | C Max. N/A 7.35 mm | E ± 0.38 N/A 9.14 mm | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
| LA4-M4-1MD | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 9.35 mm | C Max. N/A 9.33 mm | E ± 0.38 N/A 11.18 mm | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
| LA4-M5-1MD | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 0.97 mm | Hole Size in Sheet + 0.08 N/A 10.31 mm | C Max. N/A 10.29 mm | E ± 0.38 N/A 11.94 mm | Fastener Material N/A 400 Series Stainless Steel |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

