CAD (0)
  • Cart is empty
Type SL self-locking nuts are designed with a unique and economical TRI-DENT® locking feature, which meets demanding locking performance requirements.
  • 3 cycle locking performance. Achieved using steel socket head cap screws, 180 ksi / property class 12.9 with standard finish of thermal oxide and light oil.
  • Recommended for use in sheets HRB (Rockwell “B” scale) 80 or less and HB (Hardness Brinell) 150 or less.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size

A (Shank) Max.

Hole Size in Sheet + .003 - .000

E ± .010

T ± .010

Fastener Material

Standard Finish

CAD

SL-440-1ZI N/A .112-40 (#4-40) N/A 0.038 in N/A .166 in N/A .250 in N/A .070 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-632-1ZI N/A .138-32 (#6-32) N/A 0.038 in N/A .1875 in N/A .280 in N/A .070 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-832-1ZI N/A .164-32 (#8-32) N/A 0.038 in N/A .213 in N/A .310 in N/A .090 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-032-1ZI N/A .190-32 (#10-32) N/A 0.038 in N/A .250 in N/A .340 in N/A .090 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-0420-1ZI N/A .250-20 (1/4-20) N/A .054 in N/A .344 in N/A .440 in N/A .170 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-0518-1ZI N/A .313-18 (5/16-18) N/A .054 in N/A .413 in N/A .500 in N/A .230 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-440-2ZI N/A .112-40 (#4-40) N/A .054 in N/A .166 in N/A .250 in N/A .070 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-632-2ZI N/A .138-32 (#6-32) N/A .054 in N/A .1875 in N/A .280 in N/A .070 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-832-2ZI N/A .164-32 (#8-32) N/A .054 in N/A .213 in N/A .310 in N/A .090 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-032-2ZI N/A .190-32 (#10-32) N/A .054 in N/A .250 in N/A .340 in N/A .090 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-0420-2ZI N/A .250-20 (1/4-20) N/A .087 in N/A .344 in N/A .440 in N/A .170 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-0518-2ZI N/A .313-18 (5/16-18) N/A .087 in N/A .413 in N/A .500 in N/A .230 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1