CAD (0)
  • Cart is empty
Type SL self-locking nuts are designed with a unique and economical TRI-DENT® locking feature, which meets demanding locking performance requirements.
  • 3 cycle locking performance. Achieved using steel socket head cap screws, 180 ksi / property class 12.9 with standard finish of thermal oxide and light oil.
  • Recommended for use in sheets HRB (Rockwell “B” scale) 80 or less and HB (Hardness Brinell) 150 or less.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size x Pitch

A (Shank) Max.

Hole Size in Sheet + 0.08

E ± 0.25

T ± 0.25

Fastener Material

Standard Finish

CAD

SL-M3-1ZI N/A M3 x 0.5 N/A 0.98 mm N/A 4.22 mm N/A 6.35 mm N/A 1.5 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M3.5-1ZI N/A M3.5 x 0.6 N/A 0.98 mm N/A 4.75 mm N/A 7.11 mm N/A 1.5 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M4-1ZI N/A M4 x 0.7 N/A 0.98 mm N/A 5.41 mm N/A 7.87 mm N/A 2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M5-1ZI N/A M5 x 0.8 N/A 0.98 mm N/A 6.35 mm N/A 8.64 mm N/A 2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M6-1ZI N/A M6 x 1 N/A 1.38 mm N/A 8.75 mm N/A 11.18 mm N/A 4.08 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M8-1ZI N/A M8 x 1.25 N/A 1.38 mm N/A 10.5 mm N/A 12.7 mm N/A 5.47 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M3-2ZI N/A M3 x 0.5 N/A 1.38 mm N/A 4.22 mm N/A 6.35 mm N/A 1.5 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M3.5-2ZI N/A M3.5 x 0.6 N/A 1.38 mm N/A 4.75 mm N/A 7.11 mm N/A 1.5 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M4-2ZI N/A M4 x 0.7 N/A 1.38 mm N/A 5.41 mm N/A 7.87 mm N/A 2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M5-2ZI N/A M5 x 0.8 N/A 1.38 mm N/A 6.35 mm N/A 8.64 mm N/A 2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M6-2ZI N/A M6 x 1 N/A 2.21 mm N/A 8.75 mm N/A 11.18 mm N/A 4.08 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M8-2ZI N/A M8 x 1.25 N/A 2.21 mm N/A 10.5 mm N/A 12.7 mm N/A 5.47 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M10-1ZI N/A M10 x 1.5 N/A 2.21 mm N/A 14 mm N/A 17.35 mm N/A 7.48 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SL-M10-2ZI N/A M10 x 1.5 N/A 3.05 mm N/A 14 mm N/A 17.35 mm N/A 7.48 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1