CAD (0)
  • Cart is empty
  • Meets torque requirements for IFI 100/107 Grade B (unified) and ANSI B18.16.1M (metric) locknuts.
  • Type HN and HNL are for use in sheet hardness HRB 60 or less on the Rockwell “B” scale.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size

Type

Min. Sheet Thickness

Hole Size in Sheet + 0.005 - 0.000

Material Finish

CAD

HNL-0420-LZ N/A .250-20 (1/4-20) N/A Self-Locking HNL N/A .058 in N/A .344 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant N/A CAD Icon (for items table)
HNL-0518-LZ N/A .313-18 (5/16-18) N/A Self-Locking HNL N/A .058 in N/A .413 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant N/A CAD Icon (for items table)
HNL-0616-LZ N/A .375-16 (3/8-16) N/A Self-Locking HNL N/A .058 in N/A .500 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant N/A CAD Icon (for items table)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1