Catalog
CAD (0)
▾
All Metal, RT® Free-Running Locknuts - Unified
All Metal, RT® Free-Running Locknuts
PEM® RT® free-running locknuts are free-running until clamp load is induced. A modified thread angle on the loaded flank provides the vibration resistant locking feature.
- Screw turns freely until a clamp load is applied.
- Resistant to vibrational loosening.
- Back side of panel is flush or sub-flush for screw installation.
- Locking feature reusability is not affected by number of on/off cycles.
- Uses same mounting hole and installation tooling as standard S™ nut fasteners found in PEM® Bulletin CL.
1 2
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
E ± .010 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| S-RT440-0ZI | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT632-0ZI | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .280 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT832-0ZI | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .310 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| SS-RT032-0ZI | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .250 in | E ± .010 N/A .340 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT0420-0ZI | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .045 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT440-1ZI | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT632-1ZI | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .280 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT832-1ZI | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .310 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| SS-RT032-1ZI | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .250 in | E ± .010 N/A .340 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT0420-1ZI | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT0518-1ZI | Thread Size N/A .313-18 (5/16-18) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .413 in | E ± .010 N/A .500 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT440-2ZI | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT632-2ZI | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .280 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT832-2ZI | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .310 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| SS-RT032-2ZI | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .250 in | E ± .010 N/A .340 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT0420-2ZI | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .087 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT0518-2ZI | Thread Size N/A .313-18 (5/16-18) | A (Shank) Max. N/A .087 in | Hole Size in Sheet + .003 - .000 N/A .413 in | E ± .010 N/A .500 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| S-RT440-0ZC | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| S-RT632-0ZC | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .280 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| S-RT832-0ZC | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .310 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| SS-RT032-0ZC | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .030 in | Hole Size in Sheet + .003 - .000 N/A .250 in | E ± .010 N/A .340 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| S-RT0420-0ZC | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .045 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| S-RT440-1ZC | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| S-RT632-1ZC | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .280 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
| S-RT832-1ZC | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .310 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A | Optional Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"