Catalog
CAD (0)
▾
All Metal, RT® Free-Running Locknuts
all-metal--s-rt---free-running-locknuts
All Metal, RT® Free-Running Locknuts - Unified
(34) PEM® RT® free-running locknuts are free-running until clamp load is induced. A modified thread angle on the loaded flank provides the vibration resistant locking feature.- Screw turns freely until a clamp load is applied.
- Resistant to vibrational loosening.
- Back side of panel is flush or sub-flush for screw installation.
- Locking feature reusability is not affected by number of on/off cycles.
- Uses same mounting hole and installation tooling as standard S™ nut fasteners found in PEM® Bulletin CL.
All Metal, RT® Free-Running Locknuts - Metric
(30) PEM® RT® free-running locknuts are free-running until clamp load is induced. A modified thread angle on the loaded flank provides the vibration resistant locking feature.- Screw turns freely until a clamp load is applied.
- Resistant to vibrational loosening.
- Back side of panel is flush or sub-flush for screw installation.
- Locking feature reusability is not affected by number of on/off cycles.
- Uses same mounting hole and installation tooling as standard S™ nut fasteners found in PEM® Bulletin CL.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"