CAD (0)
  • Cart is empty
  • Works in any thickness over .029”/0.76mm including blind applications.
  • Minimal backside protrusion for restricted space applications.
  • Additional thread sizes and grip ranges available. Not a typical stock item.
  • Other materials available.
NOTE: The internal threads are manufactured oversized to compensate for resulting thread portion shrinkage during the installation process. They are not gaugeable prior to or after installation but will be compatible with Class 2A/3A or 6g screws after installation.
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Part #

Thread Size x Pitch

A ± 0.13

B ± 0.38

D Ref.

Fastening

Material

CAD

AETS-350 N/A M3 x 0.5 N/A 5.36 mm N/A 9.40 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-350 N/A M3 x 0.5 N/A 5.36 mm N/A N/A 5.21 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-470 N/A M4 x 0.7 N/A 6.83 mm N/A 9.40 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-470 N/A M4 x 0.7 N/A 6.83 mm N/A N/A 5.21 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-580 N/A M5 x 0.8 N/A 7.77 mm N/A 9.40 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-580 N/A M5 x 0.8 N/A 7.77 mm N/A N/A 5.21 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-610 N/A M6 x 1 N/A 10.16 mm N/A 13.08 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-610 N/A M6 x 1 N/A 10.16 mm N/A N/A 6.99 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-8125 N/A M8 x 1.25 N/A 13.41 mm N/A 15.62 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-8125 N/A M8 x 1.25 N/A 13.41 mm N/A N/A 8.26 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-1015 N/A M10 x 1.5 N/A 14.94 mm N/A 18.92 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-1015 N/A M10 x 1.5 N/A 14.94 mm N/A N/A 9.91 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-12175 N/A M12 x 1.75 N/A 20.32 mm N/A 23.75 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AETS-12175 N/A M12 x 1.75 N/A 20.32 mm N/A N/A 12.32 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AETC-350 N/A M3 x 0.5 N/A 5.36 mm N/A 9.40 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-350 N/A M3 x 0.5 N/A 5.36 mm N/A N/A 5.21 mm N/A Installed N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-470 N/A M4 x 0.7 N/A 6.83 mm N/A 9.40 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-470 N/A M4 x 0.7 N/A 6.83 mm N/A N/A 5.21 mm N/A Installed N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-580 N/A M5 x 0.8 N/A 7.77 mm N/A 9.40 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-580 N/A M5 x 0.8 N/A 7.77 mm N/A N/A 5.21 mm N/A Installed N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-610 N/A M6 x 1 N/A 10.16 mm N/A 13.08 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-610 N/A M6 x 1 N/A 10.16 mm N/A N/A 6.99 mm N/A Installed N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-8125 N/A M8 x 1.25 N/A 13.41 mm N/A 15.62 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-8125 N/A M8 x 1.25 N/A 13.41 mm N/A N/A 8.26 mm N/A Installed N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
AETC-1015 N/A M10 x 1.5 N/A 14.94 mm N/A 18.92 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2