Part # |
Thread Size x Pitch |
A ± 0.13 |
B ± 0.38 |
D Ref. |
Fastening |
Material |
CAD |
|---|---|---|---|---|---|---|---|
| AETS-350 | N/A M3 x 0.5 | N/A 5.36 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-350 | N/A M3 x 0.5 | N/A 5.36 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-470 | N/A M4 x 0.7 | N/A 6.83 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-470 | N/A M4 x 0.7 | N/A 6.83 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-580 | N/A M5 x 0.8 | N/A 7.77 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-580 | N/A M5 x 0.8 | N/A 7.77 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-610 | N/A M6 x 1 | N/A 10.16 mm | N/A 13.08 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-610 | N/A M6 x 1 | N/A 10.16 mm | N/A | N/A 6.99 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-8125 | N/A M8 x 1.25 | N/A 13.41 mm | N/A 15.62 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-8125 | N/A M8 x 1.25 | N/A 13.41 mm | N/A | N/A 8.26 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-1015 | N/A M10 x 1.5 | N/A 14.94 mm | N/A 18.92 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-1015 | N/A M10 x 1.5 | N/A 14.94 mm | N/A | N/A 9.91 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-12175 | N/A M12 x 1.75 | N/A 20.32 mm | N/A 23.75 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-12175 | N/A M12 x 1.75 | N/A 20.32 mm | N/A | N/A 12.32 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETC-350 | N/A M3 x 0.5 | N/A 5.36 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-350 | N/A M3 x 0.5 | N/A 5.36 mm | N/A | N/A 5.21 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-470 | N/A M4 x 0.7 | N/A 6.83 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-470 | N/A M4 x 0.7 | N/A 6.83 mm | N/A | N/A 5.21 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-580 | N/A M5 x 0.8 | N/A 7.77 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-580 | N/A M5 x 0.8 | N/A 7.77 mm | N/A | N/A 5.21 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-610 | N/A M6 x 1 | N/A 10.16 mm | N/A 13.08 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-610 | N/A M6 x 1 | N/A 10.16 mm | N/A | N/A 6.99 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-8125 | N/A M8 x 1.25 | N/A 13.41 mm | N/A 15.62 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-8125 | N/A M8 x 1.25 | N/A 13.41 mm | N/A | N/A 8.26 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-1015 | N/A M10 x 1.5 | N/A 14.94 mm | N/A 18.92 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|