Catalog
CAD (0)
▾
High-Tensile Strength Studs - Types HFG8™, HF109™ - Unified
High Tensile Strength Studs, Non Flush – Types HF109, HFG8
PEM® self-clinching studs are installed by placing them in properly sized holes in the sheets and squeezing into place with any standard press. The squeezing action embeds the head of the stud into the sheet. The metal displaced by the head flows smoothly and evenly around the ribs and into the annular groove - creating a flushhead assembly and securely locking the stud into the sheet with high torque-out and pushout resistances.
HFH (heavy-duty) Studs replace weld studs with easier installation at lower costs. The large stud head which projects above the sheet material distributes the axial tightening force over a large area thereby improving pull through resistance.
HFG8 and HF109 (heavy-duty high tensile strength) Studs are manufactured for the most demanding applications from medium carbon alloy steel, then heat-treated to high strength and hardness qualities.
Thread size #10-32 does not have SAE head marking since it is technically not within the size range of the specification.
HFH (heavy-duty) Studs replace weld studs with easier installation at lower costs. The large stud head which projects above the sheet material distributes the axial tightening force over a large area thereby improving pull through resistance.
HFG8 and HF109 (heavy-duty high tensile strength) Studs are manufactured for the most demanding applications from medium carbon alloy steel, then heat-treated to high strength and hardness qualities.
- Types HFG8 and HF109 are for heavy-duty applications in sheets as thin as .040”.
- Grade 8 and property class 10.9 studs meeting 150 ksi/1040 MPa minimum.
- Recommended for use in steel or HSLA steel sheets HRB (Rockwell “B” Scale) 89 or less and HB (Hardness Brinell) 180 or less.
- Large head diameter spreads compressive stress on panel.
Thread size #10-32 does not have SAE head marking since it is technically not within the size range of the specification.
Part # |
Thread Size |
Hole Size in Sheet + .005 - .000 |
L - Length ± .015 |
H ± .01 |
S Max. |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| HFG8-032-8ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .391 in | S Max. N/A .105 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-0420-8ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .507 in | S Max. N/A .125 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-032-12ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .391 in | S Max. N/A .105 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-0420-12ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .507 in | S Max. N/A .125 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-0518-12ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .645 in | S Max. N/A .140 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-032-16ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .391 in | S Max. N/A .105 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-0420-16ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .507 in | S Max. N/A .125 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| HFG8-0518-16ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .645 in | S Max. N/A .140 in | Fastener Material N/A Heat-Treated Medium Carbon Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

