Part # |
Thread Size |
Type |
A ± .005 |
E ± .009 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| ISA-032 | N/A .190-32 (#10-32) | N/A ISA | N/A .375 in | N/A .276 in | N/A Aluminum | N/A Plain |
N/A
|
| ISA-0420 | N/A .250-20 (1/4-20) | N/A ISA | N/A .500 in | N/A .338 in | N/A Aluminum | N/A Plain |
N/A
|
| ISA-256 | N/A .086-56 (#2-56) | N/A ISA | N/A .157 in | N/A .151 in | N/A Aluminum | N/A Plain |
N/A
|
| ISA-440 | N/A .112-40 (#4-40) | N/A ISA | N/A .226 in | N/A .182 in | N/A Aluminum | N/A Plain |
N/A
|
| ISA-632 | N/A .138-32 (#6-32) | N/A ISA | N/A .281 in | N/A .215 in | N/A Aluminum | N/A Plain |
N/A
|
| ISA-832 | N/A .164-32 (#8-32) | N/A ISA | N/A .321 in | N/A .245 in | N/A Aluminum | N/A Plain |
N/A
|
| ISB-032 | N/A .190-32 (#10-32) | N/A ISB | N/A .375 in | N/A .276 in | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ISB-0420 | N/A .250-20 (1/4-20) | N/A ISB | N/A .500 in | N/A .338 in | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ISB-256 | N/A .086-56 (#2-56) | N/A ISB | N/A .157 in | N/A .151 in | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ISB-440 | N/A .112-40 (#4-40) | N/A ISB | N/A .226 in | N/A .182 in | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ISB-632 | N/A .138-32 (#6-32) | N/A ISB | N/A .281 in | N/A .215 in | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ISB-832 | N/A .164-32 (#8-32) | N/A ISB | N/A .321 in | N/A .245 in | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ISC-032 | N/A .190-32 (#10-32) | N/A ISC | N/A .375 in | N/A .276 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ISC-0420 | N/A .250-20 (1/4-20) | N/A ISC | N/A .500 in | N/A .338 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ISC-256 | N/A .086-56 (#2-56) | N/A ISC | N/A .157 in | N/A .151 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ISC-440 | N/A .112-40 (#4-40) | N/A ISC | N/A .226 in | N/A .182 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ISC-632 | N/A .138-32 (#6-32) | N/A ISC | N/A .281 in | N/A .215 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ISC-832 | N/A .164-32 (#8-32) | N/A ISC | N/A .321 in | N/A .245 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|