• Designed for use in straight or tapered holes.
  • Symmetrical design eliminates the need for orientation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Symmetrical, thru threaded inserts – Types ISB, ISC
Heat Staking Insert, Symmetrical, Thru-Threaded 2
Unit of Measure
1 

Part #

Thread Size

Type

A ± .005

E ± .009

Standard Material

Standard Finish

CAD

ISA-032 N/A .190-32 (#10-32) N/A ISA N/A .375 in N/A .276 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-0420 N/A .250-20 (1/4-20) N/A ISA N/A .500 in N/A .338 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-256 N/A .086-56 (#2-56) N/A ISA N/A .157 in N/A .151 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-440 N/A .112-40 (#4-40) N/A ISA N/A .226 in N/A .182 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-632 N/A .138-32 (#6-32) N/A ISA N/A .281 in N/A .215 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-832 N/A .164-32 (#8-32) N/A ISA N/A .321 in N/A .245 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISB-032 N/A .190-32 (#10-32) N/A ISB N/A .375 in N/A .276 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-0420 N/A .250-20 (1/4-20) N/A ISB N/A .500 in N/A .338 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-256 N/A .086-56 (#2-56) N/A ISB N/A .157 in N/A .151 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-440 N/A .112-40 (#4-40) N/A ISB N/A .226 in N/A .182 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-632 N/A .138-32 (#6-32) N/A ISB N/A .281 in N/A .215 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-832 N/A .164-32 (#8-32) N/A ISB N/A .321 in N/A .245 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISC-032 N/A .190-32 (#10-32) N/A ISC N/A .375 in N/A .276 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-0420 N/A .250-20 (1/4-20) N/A ISC N/A .500 in N/A .338 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-256 N/A .086-56 (#2-56) N/A ISC N/A .157 in N/A .151 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-440 N/A .112-40 (#4-40) N/A ISC N/A .226 in N/A .182 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-632 N/A .138-32 (#6-32) N/A ISC N/A .281 in N/A .215 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-832 N/A .164-32 (#8-32) N/A ISC N/A .321 in N/A .245 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1