• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Thru threaded inserts – Types PPB
Thru Threaded Inserts - Types PPA, PPB
Unit of Measure
1 

Part #

Thread Size

Type

A ± .005

E Nom.

Standard Material

Standard Finish

CAD

PPA-032-1 N/A .190-32 (#10-32) N/A PPA N/A .313 in N/A .263 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-032-2 N/A .190-32 (#10-32) N/A PPA N/A .375 in N/A .263 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-0420-1 N/A .250-20 (1/4-20) N/A PPA N/A .438 in N/A .332 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-0420-2 N/A .250-20 (1/4-20) N/A PPA N/A .500 in N/A .332 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-256-1 N/A .086-56 (#2-56) N/A PPA N/A .156 in N/A .134 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-440-1 N/A .112-40 (#4-40) N/A PPA N/A .188 in N/A .169 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-440-2 N/A .112-40 (#4-40) N/A PPA N/A .250 in N/A .169 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-632-1 N/A .138-32 (#6-32) N/A PPA N/A .250 in N/A .200 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-632-2 N/A .138-32 (#6-32) N/A PPA N/A .313 in N/A .200 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-832-1 N/A .164-32 (#8-32) N/A PPA N/A .250 in N/A .231 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-832-2 N/A .164-32 (#8-32) N/A PPA N/A .313 in N/A .231 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPB-032-1 N/A .190-32 (#10-32) N/A PPB N/A .313 in N/A .263 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-032-2 N/A .190-32 (#10-32) N/A PPB N/A .375 in N/A .263 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-0420-1 N/A .250-20 (1/4-20) N/A PPB N/A .438 in N/A .332 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-0420-2 N/A .250-20 (1/4-20) N/A PPB N/A .500 in N/A .332 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-256-1 N/A .086-56 (#2-56) N/A PPB N/A .156 in N/A .134 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-440-1 N/A .112-40 (#4-40) N/A PPB N/A .188 in N/A .169 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-440-2 N/A .112-40 (#4-40) N/A PPB N/A .250 in N/A .169 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-632-1 N/A .138-32 (#6-32) N/A PPB N/A .250 in N/A .200 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-632-2 N/A .138-32 (#6-32) N/A PPB N/A .313 in N/A .200 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-832-1 N/A .164-32 (#8-32) N/A PPB N/A .250 in N/A .231 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-832-2 N/A .164-32 (#8-32) N/A PPB N/A .313 in N/A .231 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1