Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| PPA-M3-1 | N/A M3 x 0.5 | N/A PPA | N/A 4.77 mm | N/A 4.29 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M3-2 | N/A M3 x 0.5 | N/A PPA | N/A 6.35 mm | N/A 4.29 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M4-1 | N/A M4 x 0.7 | N/A PPA | N/A 6.35 mm | N/A 5.87 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M4-2 | N/A M4 x 0.7 | N/A PPA | N/A 7.95 mm | N/A 5.87 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M5-1 | N/A M5 x 0.8 | N/A PPA | N/A 7.95 mm | N/A 6.68 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M5-2 | N/A M5 x 0.8 | N/A PPA | N/A 9.52 mm | N/A 6.68 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M6-1 | N/A M6 x 1 | N/A PPA | N/A 11.12 mm | N/A 8.43 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPA-M6-2 | N/A M6 x 1 | N/A PPA | N/A 12.7 mm | N/A 8.43 mm | N/A Aluminum | N/A Plain |
N/A
|
| PPB-M3-1 | N/A M3 x 0.5 | N/A PPB | N/A 4.77 mm | N/A 4.29 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M3-2 | N/A M3 x 0.5 | N/A PPB | N/A 6.35 mm | N/A 4.29 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M4-1 | N/A M4 x 0.7 | N/A PPB | N/A 6.35 mm | N/A 5.87 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M4-2 | N/A M4 x 0.7 | N/A PPB | N/A 7.95 mm | N/A 5.87 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M5-1 | N/A M5 x 0.8 | N/A PPB | N/A 7.95 mm | N/A 6.68 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M5-2 | N/A M5 x 0.8 | N/A PPB | N/A 9.52 mm | N/A 6.68 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M6-1 | N/A M6 x 1 | N/A PPB | N/A 11.12 mm | N/A 8.43 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PPB-M6-2 | N/A M6 x 1 | N/A PPB | N/A 12.7 mm | N/A 8.43 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|