These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Unthreaded standoffs are also available for spacing multi-panel assemblies.
Thru-Hole Unthreaded Standoffs - Types SO, SOA, SOS
Thru-Hole Unthreaded Standoffs - Types SO, SOA, SOS, SO4
Unit of Measure
1 2 3 4 5 »  

Part #

Hole Size in Sheet + .003 - .000

B - Thru-hole Diameter + .004 - .003

C + .000 - .005

H Nom.

L - Length +.002 –.005

Fastener Material

Standard Finish

CAD

SO-4116-4ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .125 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-6ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .187 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-8ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .250 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-10ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .312 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-12ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .375 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-14ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .437 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-16ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .500 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-18ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .562 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-20ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .625 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-22ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .687 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-4116-24ZI N/A .166 in N/A .116 in N/A .165 in N/A .187 in N/A .750 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-4ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .125 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-6ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .187 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-8ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .250 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-10ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .312 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-12ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .375 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-14ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .437 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-16ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .500 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-18ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .562 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-20ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .625 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-22ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .687 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6116-24ZI N/A .213 in N/A .116 in N/A .212 in N/A .250 in N/A .750 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6143-4ZI N/A .213 in N/A .143 in N/A .212 in N/A .250 in N/A .125 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6143-6ZI N/A .213 in N/A .143 in N/A .212 in N/A .250 in N/A .187 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-6143-8ZI N/A .213 in N/A .143 in N/A .212 in N/A .250 in N/A .250 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »