Part # |
Thread Size |
L - Length ± 0.4 |
Hole Size in Sheet + 0.08 |
H ± 0.25 |
S Max. |
T ± 0.1 |
Fastener Material |
CAD |
|---|---|---|---|---|---|---|---|---|
| SGPC-M2.5-8 | N/A M2.5 x 0.45 | N/A 8 mm | N/A 4 mm | N/A 5 mm | N/A 2.4 mm | N/A 0.5 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M3-8 | N/A M3 x 0.5 | N/A 8 mm | N/A 4.5 mm | N/A 6 mm | N/A 2.5 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M4-8 | N/A M4 x 0.7 | N/A 8 mm | N/A 5.5 mm | N/A 7 mm | N/A 2.7 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M5-8 | N/A M5 x 0.8 | N/A 8 mm | N/A 6.5 mm | N/A 8 mm | N/A 2.8 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M2.5-10 | N/A M2.5 x 0.45 | N/A 10 mm | N/A 4 mm | N/A 5 mm | N/A 2.4 mm | N/A 0.5 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M3-10 | N/A M3 x 0.5 | N/A 10 mm | N/A 4.5 mm | N/A 6 mm | N/A 2.5 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M4-10 | N/A M4 x 0.7 | N/A 10 mm | N/A 5.5 mm | N/A 7 mm | N/A 2.7 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M5-10 | N/A M5 x 0.8 | N/A 10 mm | N/A 6.5 mm | N/A 8 mm | N/A 2.8 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M6-10 | N/A M6 x 1 | N/A 10 mm | N/A 7.5 mm | N/A 9 mm | N/A 3.0 mm | N/A 0.7 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M2.5-12 | N/A M2.5 x 0.45 | N/A 12 mm | N/A 4 mm | N/A 5 mm | N/A 2.4 mm | N/A 0.5 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M3-12 | N/A M3 x 0.5 | N/A 12 mm | N/A 4.5 mm | N/A 6 mm | N/A 2.5 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M4-12 | N/A M4 x 0.7 | N/A 12 mm | N/A 5.5 mm | N/A 7 mm | N/A 2.7 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M5-12 | N/A M5 x 0.8 | N/A 12 mm | N/A 6.5 mm | N/A 8 mm | N/A 2.8 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M6-12 | N/A M6 x 1 | N/A 12 mm | N/A 7.5 mm | N/A 9 mm | N/A 3.0 mm | N/A 0.7 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M2.5-15 | N/A M2.5 x 0.45 | N/A 15 mm | N/A 4 mm | N/A 5 mm | N/A 2.4 mm | N/A 0.5 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M3-15 | N/A M3 x 0.5 | N/A 15 mm | N/A 4.5 mm | N/A 6 mm | N/A 2.5 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M4-15 | N/A M4 x 0.7 | N/A 15 mm | N/A 5.5 mm | N/A 7 mm | N/A 2.7 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M5-15 | N/A M5 x 0.8 | N/A 15 mm | N/A 6.5 mm | N/A 8 mm | N/A 2.8 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M6-15 | N/A M6 x 1 | N/A 15 mm | N/A 7.5 mm | N/A 9 mm | N/A 3.0 mm | N/A 0.7 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M2.5-18 | N/A M2.5 x 0.45 | N/A 18 mm | N/A 4 mm | N/A 5 mm | N/A 2.4 mm | N/A 0.5 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M3-18 | N/A M3 x 0.5 | N/A 18 mm | N/A 4.5 mm | N/A 6 mm | N/A 2.5 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M4-18 | N/A M4 x 0.7 | N/A 18 mm | N/A 5.5 mm | N/A 7 mm | N/A 2.7 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M5-18 | N/A M5 x 0.8 | N/A 18 mm | N/A 6.5 mm | N/A 8 mm | N/A 2.8 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M6-18 | N/A M6 x 1 | N/A 18 mm | N/A 7.5 mm | N/A 9 mm | N/A 3.0 mm | N/A 0.7 mm | N/A 300 Series Stainless Steel |
N/A
|
| SGPC-M3-20 | N/A M3 x 0.5 | N/A 20 mm | N/A 4.5 mm | N/A 6 mm | N/A 2.5 mm | N/A 0.6 mm | N/A 300 Series Stainless Steel |
N/A
|