PEM Type SGPC swaging collar studs can install into most panel material, provide strong torque-out resistance and are suitable for close centerline-to-edge situations. These studs can also accommodate multiple panels as long as the total thickness does not exceed the maximum sheet thickness.

Features and Benefits
  • Installs into sheets as thin as .024” / 0.6mm.
  • Can be used to attach dissimilar materials.
  • Can be installed into most panel materials, including stainless steel and rigid non-metallic panels.
  • Allows for close centerline-to-edge distance.
  • Corrosion resistant.
  • RoHS compliant.
Swaging Collar Studs, Non Flush - Type SGPC
Swaging Collar Studs, Non Flush - Type SGPC 2
Unit of Measure
1 2 

Part #

Thread Size

L - Length ± 0.4

Hole Size in Sheet + 0.08

H ± 0.25

S Max.

T ± 0.1

Fastener Material

CAD

SGPC-M2.5-8 N/A M2.5 x 0.45 N/A 8 mm N/A 4 mm N/A 5 mm N/A 2.4 mm N/A 0.5 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M3-8 N/A M3 x 0.5 N/A 8 mm N/A 4.5 mm N/A 6 mm N/A 2.5 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M4-8 N/A M4 x 0.7 N/A 8 mm N/A 5.5 mm N/A 7 mm N/A 2.7 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M5-8 N/A M5 x 0.8 N/A 8 mm N/A 6.5 mm N/A 8 mm N/A 2.8 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M2.5-10 N/A M2.5 x 0.45 N/A 10 mm N/A 4 mm N/A 5 mm N/A 2.4 mm N/A 0.5 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M3-10 N/A M3 x 0.5 N/A 10 mm N/A 4.5 mm N/A 6 mm N/A 2.5 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M4-10 N/A M4 x 0.7 N/A 10 mm N/A 5.5 mm N/A 7 mm N/A 2.7 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M5-10 N/A M5 x 0.8 N/A 10 mm N/A 6.5 mm N/A 8 mm N/A 2.8 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M6-10 N/A M6 x 1 N/A 10 mm N/A 7.5 mm N/A 9 mm N/A 3.0 mm N/A 0.7 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M2.5-12 N/A M2.5 x 0.45 N/A 12 mm N/A 4 mm N/A 5 mm N/A 2.4 mm N/A 0.5 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M3-12 N/A M3 x 0.5 N/A 12 mm N/A 4.5 mm N/A 6 mm N/A 2.5 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M4-12 N/A M4 x 0.7 N/A 12 mm N/A 5.5 mm N/A 7 mm N/A 2.7 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M5-12 N/A M5 x 0.8 N/A 12 mm N/A 6.5 mm N/A 8 mm N/A 2.8 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M6-12 N/A M6 x 1 N/A 12 mm N/A 7.5 mm N/A 9 mm N/A 3.0 mm N/A 0.7 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M2.5-15 N/A M2.5 x 0.45 N/A 15 mm N/A 4 mm N/A 5 mm N/A 2.4 mm N/A 0.5 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M3-15 N/A M3 x 0.5 N/A 15 mm N/A 4.5 mm N/A 6 mm N/A 2.5 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M4-15 N/A M4 x 0.7 N/A 15 mm N/A 5.5 mm N/A 7 mm N/A 2.7 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M5-15 N/A M5 x 0.8 N/A 15 mm N/A 6.5 mm N/A 8 mm N/A 2.8 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M6-15 N/A M6 x 1 N/A 15 mm N/A 7.5 mm N/A 9 mm N/A 3.0 mm N/A 0.7 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M2.5-18 N/A M2.5 x 0.45 N/A 18 mm N/A 4 mm N/A 5 mm N/A 2.4 mm N/A 0.5 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M3-18 N/A M3 x 0.5 N/A 18 mm N/A 4.5 mm N/A 6 mm N/A 2.5 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M4-18 N/A M4 x 0.7 N/A 18 mm N/A 5.5 mm N/A 7 mm N/A 2.7 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M5-18 N/A M5 x 0.8 N/A 18 mm N/A 6.5 mm N/A 8 mm N/A 2.8 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M6-18 N/A M6 x 1 N/A 18 mm N/A 7.5 mm N/A 9 mm N/A 3.0 mm N/A 0.7 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-M3-20 N/A M3 x 0.5 N/A 20 mm N/A 4.5 mm N/A 6 mm N/A 2.5 mm N/A 0.6 mm N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
Unit of Measure
1 2