New Type SMTPFLSM&#8482 surface mount spring-loaded panel fastener provides ease of installation and high precision positioning without loose hardware. It mounts on P.C. boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. This alleviates concerns about potential damage to P.C. boards due to improper secondary installation operations. These fasteners are provided on tape and reel compatible with existing SMT automated installation equipment.

Features and Benefits
  • All metal captive screw assembly installs in one piece utilizing pick and place method
  • Combination drive, Torx®/slot
  • Solderable finish
  • Screw length code “0” retracts flush in up position
  • Ease of installation
Type-SMTPFLSM
Type-SMTPFLSM-2
Unit of Measure
1 

Part #

Thread Size

Min. Sheet Thickness

G1 ± 0.64

G2 ± 0.64

øK - Hole Size in Sheet + 0.08

CAD View

CAD

SMTPFLSM-M3-0ET N/A M3 x 0.5 N/A 1.6 mm N/A 1 mm N/A 5.3 mm N/A 5.6 mm N/A Unfastened N/A CAD Icon (for items table)
SMTPFLSM-M3-0ET N/A M3 x 0.5 N/A 1.6 mm N/A 1 mm N/A 5.3 mm N/A 5.6 mm N/A Fastened N/A CAD Icon (for items table)
SMTPFLSM-M3-1ET N/A M3 x 0.5 N/A 1.6 mm N/A 2.5 mm N/A 6.8 mm N/A 5.6 mm N/A Unfastened N/A CAD Icon (for items table)
SMTPFLSM-M3-1ET N/A M3 x 0.5 N/A 1.6 mm N/A 2.5 mm N/A 6.8 mm N/A 5.6 mm N/A Fastened N/A CAD Icon (for items table)
SMTPFLSM-M3.5-0ET N/A M3.5 x 0.6 N/A 1.6 mm N/A 1 mm N/A 6.1 mm N/A 6.4 mm N/A Unfastened N/A CAD Icon (for items table)
SMTPFLSM-M3.5-0ET N/A M3.5 x 0.6 N/A 1.6 mm N/A 1 mm N/A 6.1 mm N/A 6.4 mm N/A Fastened N/A CAD Icon (for items table)
SMTPFLSM-M3.5-1ET N/A M3.5 x 0.6 N/A 1.6 mm N/A 2.5 mm N/A 7.62 mm N/A 6.4 mm N/A Unfastened N/A CAD Icon (for items table)
SMTPFLSM-M3.5-1ET N/A M3.5 x 0.6 N/A 1.6 mm N/A 2.5 mm N/A 7.62 mm N/A 6.4 mm N/A Fastened N/A CAD Icon (for items table)
Unit of Measure
1