PEM Type MPP, self-clinching microPEM® pins are ideal for today’s compact electronic assemblies. Simply pressed into a properly sized mounting hole, these micro pins clinch permanently into place. They can be installed into a variety of sheet materials up to HRB 92/HB 195 in hardness and they offer excellent corrosion resistance.

Features and Benefits
  • Satisfy demanding micro positioning and alignment applications.
  • Head mounts flush into panels as thin as 0.5mm.
  • Chamfered end makes mating hole alignment easy.
  • Can be installed into stainless steel sheets.
  • Excellent corrosion resistance.
  • Can be installed automatically.
  • RoHS compliant
Self-clinching Micro Pins
MPP Self clinching Micro Pins
Unit of Measure
1 

Part #

Pin Diameter P ± 0.038

L - Length ± 0.15

Hole Size in Sheet + 0.025

H ± 0.25

S Max.

Min. Dist. Hole C/L to Edge

CAD

MPP-1MM-2 N/A 1 mm N/A 2 mm N/A 1.05 mm N/A 1.60 mm N/A 0.70 mm N/A 2.05 mm N/A CAD Icon (for items table)
MPP-1MM-3 N/A 1 mm N/A 3 mm N/A 1.05 mm N/A 1.60 mm N/A 0.70 mm N/A 2.05 mm N/A CAD Icon (for items table)
MPP-1.5MM-3 N/A 1.50 mm N/A 3 mm N/A 1.55 mm N/A 2.24 mm N/A 0.70 mm N/A 2.60 mm N/A CAD Icon (for items table)
MPP-1MM-4 N/A 1 mm N/A 4 mm N/A 1.05 mm N/A 1.60 mm N/A 0.70 mm N/A 2.05 mm N/A CAD Icon (for items table)
MPP-1.5MM-4 N/A 1.50 mm N/A 4 mm N/A 1.55 mm N/A 2.24 mm N/A 0.70 mm N/A 2.60 mm N/A CAD Icon (for items table)
MPP-2MM-4 N/A 2.00 mm N/A 4 mm N/A 2.05 mm N/A 3.02 mm N/A 0.70 mm N/A 4.40 mm N/A CAD Icon (for items table)
MPP-1MM-5 N/A 1 mm N/A 5 mm N/A 1.05 mm N/A 1.60 mm N/A 0.70 mm N/A 2.05 mm N/A CAD Icon (for items table)
MPP-1.5MM-5 N/A 1.50 mm N/A 5 mm N/A 1.55 mm N/A 2.24 mm N/A 0.70 mm N/A 2.60 mm N/A CAD Icon (for items table)
MPP-2MM-5 N/A 2.00 mm N/A 5 mm N/A 2.05 mm N/A 3.02 mm N/A 0.70 mm N/A 4.40 mm N/A CAD Icon (for items table)
MPP-1.5MM-6 N/A 1.50 mm N/A 6 mm N/A 1.55 mm N/A 2.24 mm N/A 0.70 mm N/A 2.60 mm N/A CAD Icon (for items table)
MPP-2MM-6 N/A 2.00 mm N/A 6 mm N/A 2.05 mm N/A 3.02 mm N/A 0.70 mm N/A 4.40 mm N/A CAD Icon (for items table)
MPP-1.5MM-8 N/A 1.50 mm N/A 8 mm N/A 1.55 mm N/A 2.24 mm N/A 0.70 mm N/A 2.60 mm N/A CAD Icon (for items table)
MPP-2MM-8 N/A 2.00 mm N/A 8 mm N/A 2.05 mm N/A 3.02 mm N/A 0.70 mm N/A 4.40 mm N/A CAD Icon (for items table)
MPP-2MM-10 N/A 2.00 mm N/A 10 mm N/A 2.05 mm N/A 3.02 mm N/A 0.70 mm N/A 4.40 mm N/A CAD Icon (for items table)
Unit of Measure
1