• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Straight knurling at the top end of the insert offers higher torsional resistance.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Straight knurl inserts – Type PKB
Press-in Threaded Inserts, Straight Knurl 2
Unit of Measure
1 

Part #

Thread Size

Type

A ± .005

E Nom.

Standard Material

Standard Finish

CAD

PKA-032 N/A .190-32 (#10-32) N/A PKA N/A .375 in N/A .250 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-0420 N/A .250-20 (1/4-20) N/A PKA N/A .500 in N/A .312 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-256 N/A .086-56 (#2-56) N/A PKA N/A .125 in N/A .125 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-440 N/A .112-40 (#4-40) N/A PKA N/A .188 in N/A .156 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-632 N/A .138-32 (#6-32) N/A PKA N/A .250 in N/A .188 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-832 N/A .164-32 (#8-32) N/A PKA N/A .312 in N/A .219 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKB-032 N/A .190-32 (#10-32) N/A PKB N/A .375 in N/A .250 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-0420 N/A .250-20 (1/4-20) N/A PKB N/A .500 in N/A .312 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-256 N/A .086-56 (#2-56) N/A PKB N/A .125 in N/A .125 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-440 N/A .112-40 (#4-40) N/A PKB N/A .188 in N/A .156 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-632 N/A .138-32 (#6-32) N/A PKB N/A .250 in N/A .188 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-832 N/A .164-32 (#8-32) N/A PKB N/A .312 in N/A .219 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1