• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Straight knurling at the top end of the insert offers higher torsional resistance.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Straight knurl inserts – Type PKB
Press-in Threaded Inserts, Straight Knurl 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E Nom.

Standard Material

Standard Finish

CAD

PKA-M3 N/A M3 x 0.5 N/A PKA N/A 4.78 mm N/A 3.96 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-M4 N/A M4 x 0.7 N/A PKA N/A 7.92 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-M5 N/A M5 x 0.8 N/A PKA N/A 9.53 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKA-M6 N/A M6 x 1 N/A PKA N/A 12.7 mm N/A 7.92 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PKB-M3 N/A M3 x 0.5 N/A PKB N/A 4.78 mm N/A 3.96 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-M4 N/A M4 x 0.7 N/A PKB N/A 7.92 mm N/A 5.56 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-M5 N/A M5 x 0.8 N/A PKB N/A 9.53 mm N/A 6.35 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PKB-M6 N/A M6 x 1 N/A PKB N/A 12.7 mm N/A 7.92 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1