Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| PKA-M3 | N/A M3 x 0.5 | N/A PKA | N/A 4.78 mm | N/A 3.96 mm | N/A Aluminum | N/A Plain |
N/A
|
| PKA-M4 | N/A M4 x 0.7 | N/A PKA | N/A 7.92 mm | N/A 5.56 mm | N/A Aluminum | N/A Plain |
N/A
|
| PKA-M5 | N/A M5 x 0.8 | N/A PKA | N/A 9.53 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| PKA-M6 | N/A M6 x 1 | N/A PKA | N/A 12.7 mm | N/A 7.92 mm | N/A Aluminum | N/A Plain |
N/A
|
| PKB-M3 | N/A M3 x 0.5 | N/A PKB | N/A 4.78 mm | N/A 3.96 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PKB-M4 | N/A M4 x 0.7 | N/A PKB | N/A 7.92 mm | N/A 5.56 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PKB-M5 | N/A M5 x 0.8 | N/A PKB | N/A 9.53 mm | N/A 6.35 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| PKB-M6 | N/A M6 x 1 | N/A PKB | N/A 12.7 mm | N/A 7.92 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|